Cam levers with internal thread (04232) (04232-0501104)

Cam levers with internal thread (04232) 04232-0501104

Product Details:

Manufacturer part number: 04232-0501104

Brand: NORELEM

Price: 8.06

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

Main colour: black

Component material: Steel

Size: 0

A=Handle length: 52.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-0501104

Part Number
04232-0501104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

8.06 €

1 4 Days 52.3blackSteel052.359.11813M415.4811.2172.51001

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body powder-coated

This page is Cam levers with internal thread (04232), part number 04232-0501104.
You can find the detail information about specifications and dimensions on part number 04232-0501104.

Variation of this product

Part Number
04232-0501105
04232-0501404
04232-0501405
04232-0511104
04232-0511105
04232-0511404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

8.06 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.2172.51001

8.06 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.2172.51001

8.06 €

1 4 Days 52.3ruby redSteel052.359.11813M515.4811.2172.51001

11.50 €

1 4 Days 52.3blackStainless steel052.359.11813M415.4811.2172.51001

11.50 €

1 4 Days 52.3blackStainless steel052.359.11813M515.4811.2172.51001

11.50 €

1 4 Days 52.3ruby redStainless steel052.359.11813M415.4811.2172.51001

Tech Support