Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10500-10200808
Main Body Material | Steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Component material | Aluminium | Surface finish component | powder-coated | Component colour | black |
Form | B | D1=Thread | M20x1,5 | H(mm) | 73.5 |
H1(mm) | 36 | H2(mm) | 8 | H3(mm) | 28 |
L=Handle length(mm) | 52.3 | suitable for slot width(mm) | 8 | Clamping force F(kN) | 2.5 |
Hand force FH(N) | 100 |
This page is Eccentric clamp module Form B (10500), part number 10500-10200808.
You can find the detail information about specifications and dimensions on part number 10500-10200808.