Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.49 € | 1 | 4 Days | 65 | red RAL 3020 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 35 | 20 | ||
6.49 € | 1 | 4 Days | 65 | red RAL 3020 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 40 | 20 | ||
6.49 € | 1 | 4 Days | 65 | red RAL 3020 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 45 | 20 | ||
6.49 € | 1 | 4 Days | 65 | red RAL 3020 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 50 | 20 | ||
6.49 € | 1 | 4 Days | 65 | red RAL 3020 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 55 | 20 | ||
6.49 € | 1 | 4 Days | 65 | red RAL 3020 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 60 | 20 | ||
5.92 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 15 | 20 | ||
5.92 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 20 | 20 | ||
5.92 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 25 | 20 | ||
5.92 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 30 | 20 | ||
6.49 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 35 | 20 | ||
6.49 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 40 | 20 | ||
6.49 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 45 | 20 | ||
6.49 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 50 | 20 | ||
6.49 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 55 | 20 | ||
6.49 € | 1 | 4 Days | 65 | signal green RAL 6032 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 60 | 20 | ||
5.92 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 15 | 20 | ||
5.92 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 20 | 20 | ||
5.92 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 25 | 20 | ||
5.92 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 30 | 20 | ||
6.49 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 35 | 20 | ||
6.49 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 40 | 20 | ||
6.49 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 45 | 20 | ||
6.49 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 50 | 20 | ||
6.49 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 55 | 20 | ||
6.49 € | 1 | 4 Days | 65 | traffic blue RAL 5017 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 60 | 20 | ||
5.92 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 15 | 20 | ||
5.92 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 20 | 20 | ||
5.92 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 25 | 20 | ||
5.92 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 30 | 20 | ||
6.49 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 35 | 20 | ||
6.49 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 40 | 20 | ||
6.49 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 45 | 20 | ||
6.49 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 50 | 20 | ||
6.49 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 55 | 20 | ||
6.49 € | 1 | 4 Days | 65 | light grey RAL 7035 | 2 | M10 | - | 75 | 9.5 | 13.5 | 18 | 19.5 | 28.5 | 6.5 | 17.5 | 41.5 | 45.5 | 60 | 20 | ||
7.27 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 15 | 22 | ||
7.27 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 20 | 22 | ||
7.27 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 25 | 22 | ||
7.27 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 30 | 22 | ||
7.96 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 35 | 22 | ||
7.96 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 40 | 22 | ||
7.96 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 45 | 22 | ||
7.96 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 50 | 22 | ||
7.96 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 55 | 22 | ||
7.96 € | 1 | 4 Days | 80 | black grey RAL 7021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 60 | 22 | ||
7.27 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 15 | 22 | ||
7.27 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 20 | 22 | ||
7.27 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 25 | 22 | ||
7.27 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 30 | 22 | ||
7.96 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 35 | 22 | ||
7.96 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 40 | 22 | ||
7.96 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 45 | 22 | ||
7.96 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 50 | 22 | ||
7.96 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 55 | 22 | ||
7.96 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 60 | 22 | ||
7.27 € | 1 | 4 Days | 80 | rape yellow RAL 1021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 15 | 22 | ||
7.27 € | 1 | 4 Days | 80 | rape yellow RAL 1021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 20 | 22 | ||
7.27 € | 1 | 4 Days | 80 | rape yellow RAL 1021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 25 | 22 | ||
7.27 € | 1 | 4 Days | 80 | rape yellow RAL 1021 | 3 | M8 | - | 91.5 | 11 | 16 | 21.5 | 23 | 37 | 10 | 24 | 53.5 | 58 | 30 | 22 |
Loading...
Main Body Material | Other | Main material | Plastic | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | blue-passivated |
Configure
Basic Attributes
Handle length(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes