Manufacturer part number: 06612-51051X20
Brand: NORELEM
Price: 8.45 €
Delivery time: 4 Days
Handle length: 40 mm
Size: 1
X=thread: M5
A=Handle length: 40 mm
A1: 47 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06612-51051X20
Part Number
|
---|
06612-51051X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | L1 (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.45 € | 1 | 4 Days | 40 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 3 | 24.5 | 4 | 15 | 30 | 33.5 | 20 | 0.5 | 16 |
Loading...
Main Body Material | Other | Main material | Plastic | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
Component material | Steel point | Form | E |
This page is Clamping lever with thrust pad, Form E, with point (06612), part number 06612-51051X20.
You can find the detail information about specifications and dimensions on part number 06612-51051X20.
Configure
Basic Attributes
Handle length(mm)
Size
X=thread
A=Handle length(mm)
A1(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
L1(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06612-51051X30 |
06612-51051X40 |
06612-51051X50 |
06612-51061X20 |
06612-51061X30 |
06612-51061X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | L1 (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.45 € | 1 | 4 Days | 40 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 3 | 24.5 | 4 | 15 | 30 | 33.5 | 30 | 0.5 | 16 | ||
9.20 € | 1 | 4 Days | 40 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 3 | 24.5 | 4 | 15 | 30 | 33.5 | 40 | 0.5 | 16 | ||
9.20 € | 1 | 4 Days | 40 | 1 | M5 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 3 | 24.5 | 4 | 15 | 30 | 33.5 | 50 | 0.5 | 16 | ||
8.45 € | 1 | 4 Days | 40 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 4 | 24.5 | 4 | 15 | 30 | 33.5 | 20 | 0.8 | 16 | ||
8.45 € | 1 | 4 Days | 40 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 4 | 24.5 | 4 | 15 | 30 | 33.5 | 30 | 0.8 | 16 | ||
9.20 € | 1 | 4 Days | 40 | 1 | M6 | 40 | 47 | 7.5 | 10 | 13 | 14.5 | 4 | 24.5 | 4 | 15 | 30 | 33.5 | 40 | 0.8 | 16 |