Manufacturer part number: 06441-1110X60
Brand: NORELEM
Price: 50.88 €
Delivery time: 4 Days
X=thread: M10
L=thread length: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06441-1110X60
Handle length(mm) | 83 | Main Body Material | Stainless Steel | Main colour | electropolished |
---|---|---|---|---|---|
Component material | Stainless steel | Size | 1 | A=Handle length(mm) | 83 |
A1(mm) | 107 | D(mm) | 19 | D1(mm) | 28 |
D2(mm) | 20 | H(mm) | 40.5 | H1(mm) | 12 |
H3=handle height(mm) | 65 | H4(mm) | 68.5 | No. of teeth | 24 |
This page is Clamping levers stainless steel external thread (06441), part number 06441-1110X60.
You can find the detail information about specifications and dimensions on part number 06441-1110X60.
Part Number |
---|
06441-1110X30 |
06441-1110X40 |
06441-1110X50 |
06441-1112X25 |
06441-1112X30 |
06441-1112X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | X=thread | L=thread length (mm) |
---|---|---|---|---|---|---|
50.23 € | 1 | 4 Days | M10 | 30 | ||
50.88 € | 1 | 4 Days | M10 | 40 | ||
50.88 € | 1 | 4 Days | M10 | 50 | ||
50.23 € | 1 | 4 Days | M12 | 25 | ||
50.23 € | 1 | 4 Days | M12 | 30 | ||
50.88 € | 1 | 4 Days | M12 | 40 |