Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06440-108 |
06440-110 |
06440-112 |
06440-212 |
06440-216 |
06440-316 |
06440-320 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.20 € | 1 | 4 Days | 83 | 1 | M8 | 83 | 107 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 17 | 24 | ||
23.20 € | 1 | 4 Days | 83 | 1 | M10 | 83 | 107 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 17 | 24 | ||
23.20 € | 1 | 4 Days | 83 | 1 | M12 | 83 | 107 | 19 | 28 | 20 | 40.5 | 65 | 68.5 | 17 | 24 | ||
30.82 € | 1 | 4 Days | 108 | 2 | M12 | 108 | 138 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 23 | 26 | ||
30.82 € | 1 | 4 Days | 108 | 2 | M16 | 108 | 138 | 23 | 35 | 25 | 51.5 | 79.5 | 84 | 23 | 26 | ||
42.99 € | 1 | 4 Days | 132 | 3 | M16 | 132 | 168 | 30 | 43 | 30 | 60 | 93 | 97.5 | 27 | 36 | ||
42.99 € | 1 | 4 Days | 132 | 3 | M20 | 132 | 168 | 30 | 43 | 30 | 60 | 93 | 97.5 | 27 | 36 |
Loading...
Main Body Material | Steel | Component material | Steel | H1(mm) | 12 |
---|
Configure
Basic Attributes
Handle length(mm)
Size
X=thread
A=Handle length(mm)
A1(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes