Clamping levers with push button external thread (06610) (Part Numbers)

Clamping levers with push button external thread (06610)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06610-71105X10
06610-71105X15
06610-71105X20
06610-71105X25
06610-71105X30
06610-71105X35
06610-71105X40
06610-71105X45
06610-71105X50
06610-71106X10
06610-71106X15
06610-71106X20
06610-71106X25
06610-71106X30
06610-71106X35
06610-71106X40
06610-71106X45
06610-71106X50
06610-71206X15
06610-71206X20
06610-71206X25
06610-71206X30
06610-71206X35
06610-71206X40
06610-71206X45
06610-71206X50
06610-71206X55
06610-71206X60
06610-71208X15
06610-71208X20
06610-71208X25
06610-71208X30
06610-71208X35
06610-71208X40
06610-71208X45
06610-71208X50
06610-71208X55
06610-71208X60
06610-71210X15
06610-71210X20
06610-71210X25
06610-71210X30
06610-71210X35
06610-71210X40
06610-71210X45
06610-71210X50
06610-71210X55
06610-71210X60
06610-71308X15
06610-71308X20
06610-71308X25
06610-71308X30
06610-71308X35
06610-71308X40
06610-71308X45
06610-71308X50
06610-71308X55
06610-71308X60
06610-71310X15
06610-71310X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51016

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.51516

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52016

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.52516

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.53016

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.53516

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.54016

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.54516

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.55016

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51016

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.51516

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.52016

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.52516

4.97 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.53016

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.53516

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.54016

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.54516

5.55 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.55016

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.51520

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.52020

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.52520

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.53020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.53520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.54020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.54520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.55020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.55520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.56020

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.51520

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.52020

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.52520

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.53020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.53520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.54020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.54520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.55020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.55520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.56020

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.51520

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.52020

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.52520

5.92 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.53020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.53520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.54020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.54520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.55020

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.55520

6.49 €

1 4 Days 65black grey RAL 7021red RAL 30202M1065759.513.51819.529.56.517.541.545.56020

7.27 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5581522

7.27 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5582022

7.27 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5582522

7.27 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5583022

7.96 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5583522

7.96 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5584022

7.96 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5584522

7.96 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5585022

7.96 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5585522

7.96 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5586022

7.27 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5581522

7.27 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5582022

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel

Tech Support