Clamping levers with plastic handle external thread (06610)

Clamping levers with plastic handle external thread (06610)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· 6 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06610-1051X10
06610-1051X15
06610-1051X20
06610-1051X25
06610-1051X30
06610-1051X35
06610-1051X40
06610-1051X45
06610-1051X50
06610-1052X10
06610-1052X15
06610-1052X20
06610-1052X25
06610-1052X30
06610-1052X35
06610-1052X40
06610-1052X45
06610-1052X50
06610-10516X10
06610-10516X15
06610-10516X20
06610-10516X25
06610-10516X30
06610-10516X35
06610-10516X40
06610-10516X45
06610-10516X50
06610-10584X10
06610-10584X15
06610-10584X20
06610-10584X25
06610-10584X30
06610-10584X35
06610-10584X40
06610-10584X45
06610-10584X50
06610-10586X10
06610-10586X15
06610-10586X20
06610-10586X25
06610-10586X30
06610-10586X35
06610-10586X40
06610-10586X45
06610-10586X50
06610-10587X10
06610-10587X15
06610-10587X20
06610-10587X25
06610-10587X30
06610-10587X35
06610-10587X40
06610-10587X45
06610-10587X50
06610-10588X10
06610-10588X15
06610-10588X20
06610-10588X25
06610-10588X30
06610-10588X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

4.97 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.51016

4.97 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.51516

4.97 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.52016

4.97 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.52516

4.97 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.53016

5.55 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.53516

5.55 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.54016

5.55 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.54516

5.55 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.55016

4.97 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.51016

4.97 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.51516

4.97 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.52016

4.97 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.52516

4.97 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.53016

5.55 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.53516

5.55 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.54016

5.55 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.54516

5.55 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.55016

4.97 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.51016

4.97 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.51516

4.97 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.52016

4.97 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.52516

4.97 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.53016

5.55 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.53516

5.55 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.54016

5.55 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.54516

5.55 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.55016

4.97 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.51016

4.97 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.51516

4.97 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.52016

4.97 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.52516

4.97 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.53016

5.55 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.53516

5.55 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.54016

5.55 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.54516

5.55 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.55016

4.97 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.51016

4.97 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.51516

4.97 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.52016

4.97 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.52516

4.97 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.53016

5.55 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.53516

5.55 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.54016

5.55 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.54516

5.55 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.55016

4.97 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.51016

4.97 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.51516

4.97 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.52016

4.97 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.52516

4.97 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.53016

5.55 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.53516

5.55 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.54016

5.55 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.54516

5.55 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.55016

4.97 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.51016

4.97 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.51516

4.97 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.52016

4.97 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.52516

4.97 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.53016

5.55 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.53516

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Steel

Tech Support