Manufacturer part number: 06464-9310X25
Brand: NORELEM
Price: 34.57 €
Delivery time: 4 Days
Handle length: 80 mm
Size: 3
X=thread: M10
A=Handle length: 80 mm
A1: 91 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06464-9310X25
Part Number
|
---|
06464-9310X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.57 € | 1 | 4 Days | 80 | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 25 | 22 |
Loading...
Main Body Material | Stainless Steel | Main colour | electropolished | Component material | Stainless steel |
---|
This page is Clamping levers with protective cap external thread stainless steel (06464), part number 06464-9310X25.
You can find the detail information about specifications and dimensions on part number 06464-9310X25.
Configure
Basic Attributes
Handle length(mm)
Size
X=thread
A=Handle length(mm)
A1(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06464-9206X30 |
06464-9206X40 |
06464-9206X50 |
06464-9310X30 |
06464-9310X40 |
06464-9310X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | Size | X=thread | A=Handle length (mm) | A1 (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.77 € | 1 | 4 Days | 65 | 2 | M6 | 65 | 74.5 | 10 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 30 | 20 | ||
29.67 € | 1 | 4 Days | 65 | 2 | M6 | 65 | 74.5 | 10 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 40 | 20 | ||
29.67 € | 1 | 4 Days | 65 | 2 | M6 | 65 | 74.5 | 10 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 50 | 20 | ||
34.57 € | 1 | 4 Days | 80 | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 30 | 22 | ||
35.52 € | 1 | 4 Days | 80 | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 40 | 22 | ||
35.52 € | 1 | 4 Days | 80 | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 50 | 22 |