Clamping levers steel internal thread (06442) (06442-2081)

Clamping levers steel internal thread (06442) 06442-2081

Product Details:

Manufacturer part number: 06442-2081

Brand: NORELEM

Price: 13.07

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

Main colour: black

Size: 2

X=thread: M8

A=Handle length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06442-2081

Part Number
06442-2081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

13.07 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.51220

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body plastic-coated Component material Steel
Surface finish component black oxidised

This page is Clamping levers steel internal thread (06442), part number 06442-2081.
You can find the detail information about specifications and dimensions on part number 06442-2081.

Variation of this product

Part Number
06442-10527
06442-1061
06442-10627
06442-20827
06442-3081
06442-30827
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

9.69 €

1 4 Days 40ruby red1M54047710131424.5414.53134916

9.69 €

1 4 Days 40black1M64047710131424.5414.53134916

9.69 €

1 4 Days 40ruby red1M64047710131424.5414.53134916

13.07 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.51220

15.65 €

1 4 Days 80black3M880911116212237102454.558.51422

15.65 €

1 4 Days 80ruby red3M880911116212237102454.558.51422

Tech Support