Clamping lever plastic with internal thread, steel parts stainless steel (06601) (Part Numbers)

Clamping lever plastic with internal thread, steel parts stainless steel (06601)
· Good chemical and corrosion resistance

· Can be steam-sterilized (hydrolysis resistant) and is suitable for hot water applications

· 7 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06601-50-0031
06601-50-0032
06601-50-0041
06601-50-0042
06601-50-0051
06601-50-0052
06601-50-00316
06601-50-00384
06601-50-00386
06601-50-00387
06601-50-00388
06601-50-00416
06601-50-00484
06601-50-00486
06601-50-00487
06601-50-00488
06601-50-00516
06601-50-00584
06601-50-00586
06601-50-00587
06601-50-00588
06601-50-1041
06601-50-1042
06601-50-10416
06601-50-10484
06601-50-10486
06601-50-10487
06601-50-10488
06601-50-1051
06601-50-1052
06601-50-10516
06601-50-10584
06601-50-10586
06601-50-10587
06601-50-10588
06601-50-1061
06601-50-1062
06601-50-10616
06601-50-10684
06601-50-10686
06601-50-10687
06601-50-10688
06601-50-2061
06601-50-2062
06601-50-20616
06601-50-20684
06601-50-20686
06601-50-20687
06601-50-20688
06601-50-2081
06601-50-2082
06601-50-20816
06601-50-20884
06601-50-20886
06601-50-20887
06601-50-20888
06601-50-3081
06601-50-3082
06601-50-30816
06601-50-30884
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight in kg (ERP)
(kg)

7.02 €

1 4 Days 30black grey RAL 70210M336.97.61013.213.824.5415.53033.59160.0090

7.02 €

1 4 Days 30orange RAL 20040M336.97.61013.213.824.5415.53033.59160.0090

7.02 €

1 4 Days 30black grey RAL 70210M436.97.61013.213.824.5415.53033.59160.0109

7.02 €

1 4 Days 30orange RAL 20040M436.97.61013.213.824.5415.53033.59160.0109

7.02 €

1 4 Days 30black grey RAL 70210M536.97.61013.213.824.5415.53033.59160.0100

7.02 €

1 4 Days 30orange RAL 20040M536.97.61013.213.824.5415.53033.59160.0100

7.02 €

1 4 Days 30colza yellow RAL 10210M336.97.61013.213.824.5415.53033.59160.0090

7.02 €

1 4 Days 30traffic red RAL 30200M336.97.61013.213.824.5415.53033.59160.0090

7.02 €

1 4 Days 30signal green RAL 60320M336.97.61013.213.824.5415.53033.59160.0090

7.02 €

1 4 Days 30traffic blue RAL 50170M336.97.61013.213.824.5415.53033.59160.0090

7.02 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.59160.0090

7.02 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.59160.0109

7.02 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.59160.0109

7.02 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.59160.0109

7.02 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.59160.0109

7.02 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.59160.0109

7.02 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.59160.0100

7.02 €

1 4 Days 30traffic red RAL 30200M536.97.61013.213.824.5415.53033.59160.0100

7.02 €

1 4 Days 30signal green RAL 60320M536.97.61013.213.824.5415.53033.59160.0100

7.02 €

1 4 Days 30traffic blue RAL 50170M536.97.61013.213.824.5415.53033.59160.0100

7.02 €

1 4 Days 30light grey RAL 70350M536.97.61013.213.824.5415.53033.59160.0100

7.02 €

1 4 Days 39.9black grey RAL 70211M446.87.91013.213.824.5414.230.8359160.0139

7.02 €

1 4 Days 39.9orange RAL 20041M446.87.91013.213.824.5414.230.8359160.0139

7.02 €

1 4 Days 39.9rape yellow RAL 10211M446.87.91013.213.824.5414.230.8359160.0139

7.02 €

1 4 Days 39.9red RAL 30201M446.87.91013.213.824.5414.230.8359160.0139

7.02 €

1 4 Days 39.9signal green RAL 60321M446.87.91013.213.824.5414.230.8359160.0139

7.02 €

1 4 Days 39.9traffic blue RAL 50171M446.87.91013.213.824.5414.230.8359160.0139

7.02 €

1 4 Days 39.9light grey RAL 70351M446.87.91013.213.824.5414.230.8359160.0139

7.02 €

1 4 Days 39.9black grey RAL 70211M546.87.91013.213.824.5414.230.8359160.0130

7.02 €

1 4 Days 39.9orange RAL 20041M546.87.91013.213.824.5414.230.8359160.0130

7.02 €

1 4 Days 39.9rape yellow RAL 10211M546.87.91013.213.824.5414.230.8359160.0130

7.02 €

1 4 Days 39.9red RAL 30201M546.87.91013.213.824.5414.230.8359160.0130

7.02 €

1 4 Days 39.9signal green RAL 60321M546.87.91013.213.824.5414.230.8359160.0130

7.02 €

1 4 Days 39.9traffic blue RAL 50171M546.87.91013.213.824.5414.230.8359160.0130

7.02 €

1 4 Days 39.9light grey RAL 70351M546.87.91013.213.824.5414.230.8359160.0130

7.02 €

1 4 Days 39.9black grey RAL 70211M646.87.91013.213.824.5414.230.8359160.0121

7.02 €

1 4 Days 39.9orange RAL 20041M646.87.91013.213.824.5414.230.8359160.0121

7.02 €

1 4 Days 39.9rape yellow RAL 10211M646.87.91013.213.824.5414.230.8359160.0121

7.02 €

1 4 Days 39.9red RAL 30201M646.87.91013.213.824.5414.230.8359160.0121

7.02 €

1 4 Days 39.9signal green RAL 60321M646.87.91013.213.824.5414.230.8359160.0121

7.02 €

1 4 Days 39.9traffic blue RAL 50171M646.87.91013.213.824.5414.230.8359160.0121

7.02 €

1 4 Days 39.9light grey RAL 70351M646.87.91013.213.824.5414.230.8359160.0121

8.28 €

1 4 Days 65.2black grey RAL 70212M674.810.513.518.519.128.56.518.642.647.112200.0298

8.28 €

1 4 Days 65.2rape yellow RAL 10212M674.810.513.518.519.128.56.518.642.647.112200.0298

8.28 €

1 4 Days 65.2orange RAL 20042M674.810.513.518.519.128.56.518.642.647.112200.0298

8.28 €

1 4 Days 65.2red RAL 30202M674.810.513.518.519.128.56.518.642.647.112200.0298

8.28 €

1 4 Days 65.2signal green RAL 60322M674.810.513.518.519.128.56.518.642.647.112200.0298

8.28 €

1 4 Days 65.2traffic blue RAL 50172M674.810.513.518.519.128.56.518.642.647.112200.0298

8.28 €

1 4 Days 65.2light grey RAL 70352M674.810.513.518.519.128.56.518.642.647.112200.0298

8.28 €

1 4 Days 65.2black grey RAL 70212M874.810.513.518.519.128.56.518.642.647.112200.0274

8.28 €

1 4 Days 65.2orange RAL 20042M874.810.513.518.519.128.56.518.642.647.112200.0274

8.28 €

1 4 Days 65.2rape yellow RAL 10212M874.810.513.518.519.128.56.518.642.647.112200.0274

8.28 €

1 4 Days 65.2red RAL 30202M874.810.513.518.519.128.56.518.642.647.112200.0274

8.28 €

1 4 Days 65.2signal green RAL 60322M874.810.513.518.519.128.56.518.642.647.112200.0274

8.28 €

1 4 Days 65.2traffic blue RAL 50172M874.810.513.518.519.128.56.518.642.647.112200.0274

8.28 €

1 4 Days 65.2light grey RAL 70352M874.810.513.518.519.128.56.518.642.647.112200.0274

10.18 €

1 4 Days 80.2black grey RAL 70213M891.111.51621.221.93710245459.214220.0528

10.18 €

1 4 Days 80.2orange RAL 20043M891.111.51621.221.93710245459.214220.0528

10.18 €

1 4 Days 80.2rape yellow RAL 10213M891.111.51621.221.93710245459.214220.0528

10.18 €

1 4 Days 80.2red RAL 30203M891.111.51621.221.93710245459.214220.0528

Loading...

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Stainless steel
Surface finish component bright L=thread length(mm) 10 Item Clamping Lever
Thread type internal thread RoHS yes PL Edelstahl yes

Tech Support