Clamping lever plastic with external thread, steel parts blue passivated (06610-55) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06610-55-10516X50
06610-55-10584X10
06610-55-10584X15
06610-55-10584X20
06610-55-10584X25
06610-55-10584X30
06610-55-10584X35
06610-55-10584X40
06610-55-10584X45
06610-55-10584X50
06610-55-10586X10
06610-55-10586X15
06610-55-10586X20
06610-55-10586X25
06610-55-10586X30
06610-55-10586X35
06610-55-10586X40
06610-55-10586X45
06610-55-10586X50
06610-55-10587X10
06610-55-10587X15
06610-55-10587X20
06610-55-10587X25
06610-55-10587X30
06610-55-10587X35
06610-55-10587X40
06610-55-10587X45
06610-55-10587X50
06610-55-10588X10
06610-55-10588X15
06610-55-10588X20
06610-55-10588X25
06610-55-10588X30
06610-55-10588X35
06610-55-10588X40
06610-55-10588X45
06610-55-10588X50
06610-55-1061X10
06610-55-1061X15
06610-55-1061X20
06610-55-1061X25
06610-55-1061X30
06610-55-1061X35
06610-55-1061X40
06610-55-1061X45
06610-55-1061X50
06610-55-1062X10
06610-55-1062X15
06610-55-1062X20
06610-55-1062X25
06610-55-1062X30
06610-55-1062X35
06610-55-1062X40
06610-55-1062X45
06610-55-1062X50
06610-55-10616X10
06610-55-10616X15
06610-55-10616X20
06610-55-10616X25
06610-55-10616X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main material Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth Weight in kg (ERP)
(kg)

5.29 €

1 4 Days 39.9High performance thermoplasticrape yellow RAL 10211M546.87.91013.213.824.5414.230.835160.0199

4.72 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0152

4.72 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0157

4.72 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0164

4.72 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0169

4.72 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0175

5.29 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0182

5.29 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0188

5.29 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0193

5.29 €

1 4 Days 39.9High performance thermoplasticred RAL 30201M546.87.91013.213.824.5414.230.835160.0199

4.72 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0152

4.72 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0157

4.72 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0164

4.72 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0169

4.72 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0175

5.29 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0182

5.29 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0188

5.29 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0193

5.29 €

1 4 Days 39.9High performance thermoplasticsignal green RAL 60321M546.87.91013.213.824.5414.230.835160.0199

4.72 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0152

4.72 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0157

4.72 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0164

4.72 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0169

4.72 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0175

5.29 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0182

5.29 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0188

5.29 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0193

5.29 €

1 4 Days 39.9High performance thermoplastictraffic blue RAL 50171M546.87.91013.213.824.5414.230.835160.0199

4.72 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0152

4.72 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0157

4.72 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0164

4.72 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0169

4.72 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0175

5.29 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0182

5.29 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0188

5.29 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0193

5.29 €

1 4 Days 39.9High performance thermoplasticlight grey RAL 70351M546.87.91013.213.824.5414.230.835160.0199

4.72 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0157

4.72 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0164

4.72 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0173

4.72 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0182

4.72 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0191

5.29 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0197

5.29 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0209

5.29 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0217

5.29 €

1 4 Days 39.9High performance thermoplasticblack grey RAL 70211M646.87.91013.213.824.5414.230.835160.0225

4.72 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0157

4.72 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0164

4.72 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0173

4.72 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0182

4.72 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0191

5.29 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0197

5.29 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0209

5.29 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0217

5.29 €

1 4 Days 39.9High performance thermoplasticorange RAL 20041M646.87.91013.213.824.5414.230.835160.0225

4.72 €

1 4 Days 39.9High performance thermoplasticrape yellow RAL 10211M646.87.91013.213.824.5414.230.835160.0157

4.72 €

1 4 Days 39.9High performance thermoplasticrape yellow RAL 10211M646.87.91013.213.824.5414.230.835160.0164

4.72 €

1 4 Days 39.9High performance thermoplasticrape yellow RAL 10211M646.87.91013.213.824.5414.230.835160.0173

4.72 €

1 4 Days 39.9High performance thermoplasticrape yellow RAL 10211M646.87.91013.213.824.5414.230.835160.0182

4.72 €

1 4 Days 39.9High performance thermoplasticrape yellow RAL 10211M646.87.91013.213.824.5414.230.835160.0191

Loading...

Basic information

Main Body Material Other Component material Steel Surface finish component blue-passivated
L=thread length(mm) 10 Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

Tech Support