Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06330-106 |
06330-108 |
06330-110 |
06330-112 |
06330-116 |
06330-120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | X=bore (mm) | A=Handle length (mm) | B1 (mm) | D1 (mm) | D2 (ball) (mm) | H (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | 4 Days | 48 | 6 | 48 | 9.5 | 8 | 12 | 24 | 4 | ||
4.51 € | 1 | 4 Days | 60 | 8 | 60 | 12 | 10 | 16 | 30.5 | 5 | ||
5.84 € | 1 | 4 Days | 76 | 10 | 76 | 14.5 | 13 | 20 | 38 | 6 | ||
8.17 € | 1 | 4 Days | 95 | 12 | 95 | 18.5 | 16 | 25 | 47 | 7.5 | ||
16.08 € | 1 | 4 Days | 119 | 16 | 119 | 24 | 20 | 32 | 59.5 | 10 | ||
27.81 € | 1 | 4 Days | 152 | 20 | 152 | 30 | 25 | 40 | 75.5 | 12.5 |
Loading...
Main Body Material | Steel | Surface finish body | polished | Form | L |
---|---|---|---|---|---|
Form-Type | 20° |
Configure
Basic Attributes
Handle length(mm)
X=bore(mm)
A=Handle length(mm)
B1(mm)
D1(mm)
D2 (ball)(mm)
H(mm)
L2(mm)
Filter by standard shipping days
Optional Attributes