Cam levers with internal thread stainless steel (04232) (04232-0512305)

Cam levers with internal thread stainless steel (04232) 04232-0512305

Product Details:

Manufacturer part number: 04232-0512305

Brand: NORELEM

Price: 15.94

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

Surface finish body: blasted

Size: 0

A=Handle length: 52.3 mm

A1=Handle length: 59.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-0512305

Part Number
04232-0512305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

15.94 €

1 4 Days 52.3blasted052.359.11813M515.4811.2172.51001

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308 Component material Stainless steel

This page is Cam levers with internal thread stainless steel (04232), part number 04232-0512305.
You can find the detail information about specifications and dimensions on part number 04232-0512305.

Variation of this product

Part Number
04232-0512004
04232-0512005
04232-0512304
04232-1512005
04232-1512006
04232-1512305
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

17.69 €

1 4 Days 52.3electropolished052.359.11813M415.4811.2172.51001

17.69 €

1 4 Days 52.3electropolished052.359.11813M515.4811.2172.51001

15.94 €

1 4 Days 52.3blasted052.359.11813M415.4811.2172.51001

20.87 €

1 4 Days 70.4electropolished170.479.221.515M518.1914.52241201.2

20.87 €

1 4 Days 70.4electropolished170.479.221.515M618.1914.52241201.2

18.77 €

1 4 Days 70.4blasted170.479.221.515M518.1914.52241201.2

Tech Support