Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04756-0116 |
04756-0128 |
04756-1120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Surface finish body | D=diameter (mm) | H=Height (mm) | H1 (mm) | |
---|---|---|---|---|---|---|---|---|---|
40.70 € | 1 | 4 Days | Steel | Black oxidised | 16 | 30.5 | 17.5 | ||
52.27 € | 1 | 4 Days | Steel | Black oxidised | 28 | 41 | 28 | ||
44.56 € | 1 | 4 Days | Stainless Steel | Bright | 20 | 34 | 21 |
Loading...
Type (Basic Shape) | Flanged | Component material | Steel | Surface finish component | Galvanised |
---|---|---|---|---|---|
Form | B | B=Width(mm) | 52 | B1(mm) | 7 |
B2(mm) | 38 | D1(mm) | M5 | D2(mm) | M6 |
L=Length(mm) | 96 | L1(mm) | 11 | L2(mm) | 30 |
L3(mm) | 7 | L4(mm) | 38 | S=Thickness(mm) | 5 |
SW(mm) | 6 |