Crank handles revolving grip reamed hole (06503) (06503-3110)

Crank handles revolving grip reamed hole (06503) 06503-3110

Product Details:

Manufacturer part number: 06503-3110

Brand: NORELEM

Price: 20.09

Delivery time: 4 Days


Technical Data:

Component colour: black

Size: 1

Version 2: without transverse hole

A=Centre distance: 80 mm

D: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06503-3110

Part Number
06503-3110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

20.09 €

1 4 Days black1without transverse hole80241016-71.149.12213.4-100-0.0766

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body plastic-coated Main colour black
Component material thermoplastic Version 1 reamed hole Form D
Grip cylindrical grip DIN similar to DIN 469 Form definition with revolving grip
Item Crank Handle Product type revolving grip RoHS yes

This page is Crank handles revolving grip reamed hole (06503), part number 06503-3110.
You can find the detail information about specifications and dimensions on part number 06503-3110.

Variation of this product

Part Number
06503-31106
06503-3212
06503-32126
06503-3314
06503-33146
06503-3417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

24.65 €

1 4 Days black grey RAL 70211with transverse bore80241016M671.149.12213.47.5100no0.0770

21.39 €

1 4 Days black2without transverse hole100281220-87.461.42616-124-0.1386

25.90 €

1 4 Days black grey RAL 70212with transverse bore100281220M687.461.426167.5124no0.1390

26.84 €

1 4 Days black3without transverse hole125301426-111832815.8-153-0.2617

31.33 €

1 4 Days black grey RAL 70213with transverse bore125301426M6111832815.87.5153no0.2620

29.77 €

1 4 Days black4without transverse hole160341726-115833219.6-190-0.2988

Tech Support