Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06503-1110 |
06503-11106 |
06503-1212 |
06503-12126 |
06503-1314 |
06503-13146 |
06503-1417 |
06503-14176 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component colour | Size | Version 2 | A=Centre distance (mm) | D (mm) | D2=Fastening hole (mm) | D3 (mm) | D7 (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.52 € | 1 | 4 Days | black | 1 | without transverse hole | 80 | 24 | 10 | 16 | - | 89 | 49 | 22 | 13.4 | - | 100 | - | 0.0908 | ||
45.89 € | 1 | 4 Days | black grey RAL 7021 | 1 | with transverse bore | 80 | 24 | 10 | 16 | M6 | 89 | 49 | 22 | 13.4 | 7.5 | 100 | no | 0.0910 | ||
45.69 € | 1 | 4 Days | black | 2 | without transverse hole | 100 | 28 | 12 | 20 | - | 107.9 | 59.4 | 26 | 16 | - | 124 | - | 0.1709 | ||
50.04 € | 1 | 4 Days | black grey RAL 7021 | 2 | with transverse bore | 100 | 28 | 12 | 20 | M6 | 107.9 | 59.4 | 26 | 16 | 7.5 | 124 | no | 0.1710 | ||
52.01 € | 1 | 4 Days | black | 3 | without transverse hole | 125 | 30 | 14 | 26 | - | 140.5 | 83.5 | 28 | 15.8 | - | 153 | - | 0.3325 | ||
56.32 € | 1 | 4 Days | black grey RAL 7021 | 3 | with transverse bore | 125 | 30 | 14 | 26 | M6 | 140.5 | 83.5 | 28 | 15.8 | 7.5 | 153 | no | 0.3330 | ||
58.80 € | 1 | 4 Days | black | 4 | without transverse hole | 160 | 34 | 17 | 26 | - | 144.5 | 83.5 | 32 | 19.6 | - | 190 | - | 0.3733 | ||
63.08 € | 1 | 4 Days | black grey RAL 7021 | 4 | with transverse bore | 160 | 34 | 17 | 26 | M6 | 144.5 | 83.5 | 32 | 19.6 | 7.5 | 190 | no | 0.3730 |
Loading...
Handle, Material | Aluminum | Surface finish body | plastic-coated | Main colour | black |
---|---|---|---|---|---|
Component material | thermoplastic | Version 1 | reamed hole | Form | A |
Grip | cylindrical grip | DIN | similar to DIN 469 | Form definition | with fold-down grip |
Item | Crank Handle | Product type | folding grip | RoHS | yes |
Configure
Basic Attributes
Component colour
Size
Version 2
A=Centre distance(mm)
D(mm)
D2=Fastening hole(mm)
D3(mm)
D7(mm)
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
PL Edelstahl
Filter by standard shipping days
Optional Attributes