Manufacturer part number: 06490-210X14
Brand: NORELEM
Price: 27.77 €
Delivery time: 4 Days
A=Centre distance: 100 mm
D1: 28 mm
Grip Ø: 20 mm
H=Height: 102 mm
H1=Handle height: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06490-210X14
Part Number
|
---|
06490-210X14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Centre distance (mm) | D1 (mm) | Grip Ø (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
27.77 € | 1 | 4 Days | 100 | 28 | 20 | 102 | 65 | 28 | 37 | 14+0.3 |
Loading...
Handle, Material | Cast Iron | Surface finish body | blasted | Version 1 | square socket |
---|---|---|---|---|---|
Version 2 | straight | Form | D | Form-Type | with revolving grip |
Grip | machine handle | DIN | similar to DIN 469 | Form definition | with revolving grip |
This page is Crank handles straight similar to DIN 469, Form D, with revolving grip (06490), part number 06490-210X14.
You can find the detail information about specifications and dimensions on part number 06490-210X14.
Configure
Basic Attributes
A=Centre distance(mm)
D1(mm)
Grip Ø(mm)
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
SW=key width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06490-208X10 |
06490-208X12 |
06490-210X12 |
06490-212X14 |
06490-212X17 |
06490-216X17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Centre distance (mm) | D1 (mm) | Grip Ø (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
26.90 € | 1 | 4 Days | 80 | 24 | 20 | 98 | 65 | 24 | 33 | 10+0.2 | ||
26.90 € | 1 | 4 Days | 80 | 24 | 20 | 98 | 65 | 24 | 33 | 12+0.2 | ||
27.77 € | 1 | 4 Days | 100 | 28 | 20 | 102 | 65 | 28 | 37 | 12+0.2 | ||
35.05 € | 1 | 4 Days | 125 | 34 | 25 | 120 | 80 | 34 | 40 | 14+0.3 | ||
35.05 € | 1 | 4 Days | 125 | 34 | 25 | 120 | 80 | 34 | 40 | 17+0.3 | ||
38.89 € | 1 | 4 Days | 160 | 37 | 25 | 131 | 83 | 38 | 48 | 17+0.3 |