Handwheels disc similar to DIN 950 aluminium (06279) (06279-0080X12)

Handwheels disc similar to DIN 950 aluminium (06279) 06279-0080X12

Product Details:

Manufacturer part number: 06279-0080X12

Brand: NORELEM

Price: 12.45

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06279-0080X12

Part Number
06279-0080X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

12.45 €

1 4 Days 80reamed hole-12H7251630-

Loading...

  1. 1

Basic information

Handle, Material Aluminum DIN similar to DIN 950

This page is Handwheels disc similar to DIN 950 aluminium (06279), part number 06279-0080X12.
You can find the detail information about specifications and dimensions on part number 06279-0080X12.

Variation of this product

Part Number
06279-0080X10
06279-0100X10
06279-0100X12
06279-0120X12
06279-0120X14
06279-0160X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

12.45 €

1 4 Days 80reamed hole-10H7251630-

14.42 €

1 4 Days 100reamed hole-10H7281731-

14.42 €

1 4 Days 100reamed hole-12H7281731-

17.66 €

1 4 Days 120reamed hole-12H7271830-

17.66 €

1 4 Days 120reamed hole-14H7271830-

25.68 €

1 4 Days 160reamed hole-14H7342040-

Tech Support