Handwheels 2-spoke, aluminium, flat rim, fixed grip, black, powder-coated (06277) (06277-21125X14)

Handwheels 2-spoke, aluminium, flat rim, fixed grip, black, powder-coated (06277) 06277-21125X14

Product Details:

Manufacturer part number: 06277-21125X14

Brand: NORELEM

Price: 26.77

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 14H7 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06277-21125X14

Part Number
06277-21125X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

26.77 €

1 4 Days 125reamed hole-14H731ø21 x M8 x 501833.5-

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated Component material duroplast

This page is Handwheels 2-spoke, aluminium, flat rim, fixed grip, black, powder-coated (06277), part number 06277-21125X14.
You can find the detail information about specifications and dimensions on part number 06277-21125X14.

Variation of this product

Part Number
06277-21100X10
06277-21100X12
06277-21125X12
06277-21160X14
06277-21160X16
06277-21200X18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

22.94 €

1 4 Days 100reamed hole-10H726ø18 x M6 x 401733-

22.94 €

1 4 Days 100reamed hole-12H726ø18 x M6 x 401733-

26.77 €

1 4 Days 125reamed hole-12H731ø21 x M8 x 501833.5-

35.74 €

1 4 Days 160reamed hole-14H740ø26 x M10 x 802039-

35.74 €

1 4 Days 160reamed hole-16H740ø26 x M10 x 802039-

51.78 €

1 4 Days 200reamed hole-18H742ø26 x M10 x 802445-

Tech Support