Handwheels 2-spoke, aluminium, flat rim, without grip, black, powder-coated (06277) (06277-01100X12)

Handwheels 2-spoke, aluminium, flat rim, without grip, black, powder-coated (06277) 06277-01100X12

Product Details:

Manufacturer part number: 06277-01100X12

Brand: NORELEM

Price: 16.37

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06277-01100X12

Part Number
06277-01100X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

16.37 €

1 4 Days 100reamed hole-12H7261733-

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated

This page is Handwheels 2-spoke, aluminium, flat rim, without grip, black, powder-coated (06277), part number 06277-01100X12.
You can find the detail information about specifications and dimensions on part number 06277-01100X12.

Variation of this product

Part Number
06277-01080X10
06277-01080X12
06277-01100X10
06277-01125X12
06277-01125X14
06277-01160X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

13.52 €

1 4 Days 80reamed hole-10H7241628-

13.52 €

1 4 Days 80reamed hole-12H7241628-

16.37 €

1 4 Days 100reamed hole-10H7261733-

18.96 €

1 4 Days 125reamed hole-12H7311833.5-

18.96 €

1 4 Days 125reamed hole-14H7311833.5-

24.34 €

1 4 Days 160reamed hole-14H7402039-

Tech Support