Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Version 1 | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | L3=height (mm) | T (mm) | Revolving cylinder grip (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.80 € | 1 | 4 Days | 80 | reamed hole | - | 10H7 | 24 | 16 | 28 | - | ø18 x M6 x 40 | ||
22.80 € | 1 | 4 Days | 80 | reamed hole | - | 12H7 | 24 | 16 | 28 | - | ø18 x M6 x 40 | ||
25.68 € | 1 | 4 Days | 100 | reamed hole | - | 10H7 | 26 | 17 | 33 | - | ø18 x M6 x 40 | ||
25.68 € | 1 | 4 Days | 100 | reamed hole | - | 12H7 | 26 | 17 | 33 | - | ø18 x M6 x 40 | ||
29.78 € | 1 | 4 Days | 125 | reamed hole | - | 12H7 | 31 | 18 | 33.5 | - | ø22 x M8 x 56 | ||
29.78 € | 1 | 4 Days | 125 | reamed hole | - | 14H7 | 31 | 18 | 33.5 | - | ø22 x M8 x 56 | ||
37.41 € | 1 | 4 Days | 160 | reamed hole | - | 14H7 | 40 | 20 | 39 | - | ø26 x M10 x 80 | ||
37.41 € | 1 | 4 Days | 160 | reamed hole | - | 16H7 | 40 | 20 | 39 | - | ø26 x M10 x 80 | ||
52.58 € | 1 | 4 Days | 200 | reamed hole | - | 18H7 | 42 | 24 | 45 | - | ø26 x M10 x 80 | ||
52.58 € | 1 | 4 Days | 200 | reamed hole | - | 20H7 | 42 | 24 | 45 | - | ø26 x M10 x 80 | ||
77.68 € | 1 | 4 Days | 250 | reamed hole | - | 22H7 | 48 | 28 | 51 | - | ø31 x M12 x 102 | ||
77.68 € | 1 | 4 Days | 250 | reamed hole | - | 26H7 | 48 | 28 | 51 | - | ø31 x M12 x 102 | ||
25.09 € | 1 | 4 Days | 80 | reamed hole with slot | 3 | 10H7 | 24 | 16 | 28 | 11.4 | ø18 x M6 x 40 | ||
25.09 € | 1 | 4 Days | 80 | reamed hole with slot | 4 | 12H7 | 24 | 16 | 28 | 13.8 | ø18 x M6 x 40 | ||
27.93 € | 1 | 4 Days | 100 | reamed hole with slot | 3 | 10H7 | 26 | 17 | 33 | 11.4 | ø18 x M6 x 40 | ||
27.93 € | 1 | 4 Days | 100 | reamed hole with slot | 4 | 12H7 | 26 | 17 | 33 | 13.8 | ø18 x M6 x 40 | ||
32.24 € | 1 | 4 Days | 125 | reamed hole with slot | 4 | 12H7 | 31 | 18 | 33.5 | 13.8 | ø22 x M8 x 56 | ||
32.24 € | 1 | 4 Days | 125 | reamed hole with slot | 5 | 14H7 | 31 | 18 | 33.5 | 16.3 | ø22 x M8 x 56 | ||
39.63 € | 1 | 4 Days | 160 | reamed hole with slot | 5 | 14H7 | 40 | 20 | 39 | 16.3 | ø26 x M10 x 80 | ||
39.63 € | 1 | 4 Days | 160 | reamed hole with slot | 5 | 16H7 | 40 | 20 | 39 | 18.3 | ø26 x M10 x 80 | ||
55.27 € | 1 | 4 Days | 200 | reamed hole with slot | 6 | 18H7 | 42 | 24 | 45 | 20.8 | ø26 x M10 x 80 | ||
55.27 € | 1 | 4 Days | 200 | reamed hole with slot | 6 | 20H7 | 42 | 24 | 45 | 22.8 | ø26 x M10 x 80 | ||
80.99 € | 1 | 4 Days | 250 | reamed hole with slot | 6 | 22H7 | 48 | 28 | 51 | 24.8 | ø31 x M12 x 102 | ||
80.99 € | 1 | 4 Days | 250 | reamed hole with slot | 8 | 26H7 | 48 | 28 | 51 | 29.3 | ø31 x M12 x 102 |
Loading...
Handle, Material | Aluminum | Component material | duroplast |
---|
Configure
Basic Attributes
Outside diameter(Ø)
Version 1
B3(mm)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
L3=height(mm)
T(mm)
Revolving cylinder grip(mm)
Filter by standard shipping days
Optional Attributes