Handwheels disc, aluminium, with fixed cylinder grip, black, powder-coated (06275) (06275-21080X10)

Handwheels disc, aluminium, with fixed cylinder grip, black, powder-coated (06275) 06275-21080X10

Product Details:

Manufacturer part number: 06275-21080X10

Brand: NORELEM

Price: 19.11

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 10H7 mm

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06275-21080X10

Part Number
06275-21080X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

19.11 €

1 4 Days 80reamed hole-10H726ø18 x M6 x 401631-

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated Component material duroplast

This page is Handwheels disc, aluminium, with fixed cylinder grip, black, powder-coated (06275), part number 06275-21080X10.
You can find the detail information about specifications and dimensions on part number 06275-21080X10.

Variation of this product

Part Number
06275-21080X12
06275-21100X10
06275-21100X12
06275-21125X12
06275-21125X14
06275-21140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

19.11 €

1 4 Days 80reamed hole-12H726ø18 x M6 x 401631-

21.35 €

1 4 Days 100reamed hole-10H731ø18 x M6 x 401734-

21.35 €

1 4 Days 100reamed hole-12H731ø18 x M6 x 401734-

26.70 €

1 4 Days 125reamed hole-12H730ø21 x M8 x 501837-

26.70 €

1 4 Days 125reamed hole-14H730ø21 x M8 x 501837-

29.84 €

1 4 Days 140reamed hole-14H734ø21 x M8 x 501934-

Tech Support