Handwheels DIN 950 grey cast iron, with revolving grip (06271) (06271-4100X12)

Handwheels DIN 950 grey cast iron, with revolving grip (06271) 06271-4100X12

Product Details:

Manufacturer part number: 06271-4100X12

Brand: NORELEM

Price: 32.66

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06271-4100X12

Part Number
06271-4100X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
Revolving grip (DIN 98 Form E)
(mm)
T
(mm)
Number of spokes Weight in kg (ERP)
(kg)

32.66 €

1 4 Days 100reamed hole-12H7261733ø16 x M6 x 54.5-30.4306

Loading...

  1. 1

Basic information

Handle, Material Cast Iron Component material steel Version 2 revolving
Grip machine handle DIN DIN 950 Item Handwheel
Product type revolving grip RoHS yes

This page is Handwheels DIN 950 grey cast iron, with revolving grip (06271), part number 06271-4100X12.
You can find the detail information about specifications and dimensions on part number 06271-4100X12.

Variation of this product

Part Number
06271-4080X10
06271-4080X12
06271-4100X10
06271-4125X12
06271-4125X14
06271-4140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
Revolving grip (DIN 98 Form E)
(mm)
T
(mm)
Number of spokes Weight in kg (ERP)
(kg)

29.38 €

1 4 Days 80reamed hole-10H7251629ø16 x M6 x 54.5-30.3246

29.38 €

1 4 Days 80reamed hole-12H7251629ø16 x M6 x 54.5-30.3230

32.66 €

1 4 Days 100reamed hole-10H7261733ø16 x M6 x 54.5-30.4996

38.24 €

1 4 Days 125reamed hole-12H7331836ø20 x M8 x 67-30.7286

38.24 €

1 4 Days 125reamed hole-14H7331836ø20 x M8 x 67-30.7155

42.09 €

1 4 Days 140reamed hole-14H7331939ø20 x M8 x 67-30.8850

Tech Support