Handwheels with safety grip (06265) (06265-108008)

Handwheels with safety grip (06265) 06265-108008

Product Details:

Manufacturer part number: 06265-108008

Brand: NORELEM

Price: 60.47

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Size: 1

Version 1: reamed hole

Version 2: -

A: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06265-108008

Part Number
06265-108008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)

60.47 €

1 4 Days 801reamed hole-302.5-258H71914M413-17.6-72.6133836.7-

Loading...

  1. 1

Basic information

Main material thermoplastic Component material thermoplastic

This page is Handwheels with safety grip (06265), part number 06265-108008.
You can find the detail information about specifications and dimensions on part number 06265-108008.

Variation of this product

Part Number
06265-10800802
06265-108008026
06265-1080086
06265-108010
06265-10801003
06265-108010036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)

62.62 €

1 4 Days 801reamed hole with slot-302.52258H71914M413-17.6-72.6133836.79

67.10 €

1 4 Days 801reamed hole with slotwith transverse bore302.52258H71914M413M617.67.572.6133836.79

64.96 €

1 4 Days 801reamed holewith transverse bore302.5-258H71914M413M617.67.572.6133836.7-

60.47 €

1 4 Days 801reamed hole-302.5-2510H71914M413-17.6-72.6133836.7-

62.62 €

1 4 Days 801reamed hole with slot-302.532510H71914M413-17.6-72.6133836.711.4

67.10 €

1 4 Days 801reamed hole with slotwith transverse bore302.532510H71914M413M617.67.572.6133836.711.4

Tech Support