Handwheels with fold-down grip (06264) (06264-108010)

Handwheels with fold-down grip (06264) 06264-108010

Product Details:

Manufacturer part number: 06264-108010

Brand: NORELEM

Price: 43.35

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Size: 1

Version 1: reamed hole

Version 2: -

A: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06264-108010

Part Number
06264-108010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)

43.35 €

1 4 Days 801reamed hole-302.5-2510H71914M413-17.6-74.6134036.7-

Loading...

  1. 1

Basic information

Main material thermoplastic Component material steel Component colour black oxidised

This page is Handwheels with fold-down grip (06264), part number 06264-108010.
You can find the detail information about specifications and dimensions on part number 06264-108010.

Variation of this product

Part Number
06264-10800802
06264-108008026
06264-1080086
06264-10801003
06264-108010036
06264-1080106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size Version 1 Version 2 A
(mm)
A1
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)

45.55 €

1 4 Days 801reamed hole with slot-302.52258H71914M413-17.6-74.6134036.79

50.03 €

1 4 Days 801reamed hole with slotwith transverse bore302.52258H71914M413M617.67.574.6134036.79

47.83 €

1 4 Days 801reamed holewith transverse bore302.5-258H71914M413M617.67.574.6134036.7-

45.55 €

1 4 Days 801reamed hole with slot-302.532510H71914M413-17.6-74.6134036.711.4

50.03 €

1 4 Days 801reamed hole with slotwith transverse bore302.532510H71914M413M617.67.574.6134036.711.4

47.83 €

1 4 Days 801reamed holewith transverse bore302.5-2510H71914M413M617.67.574.6134036.7-

Tech Support