Handwheels 2-spoke plastic, with revolving grip (06255) (06255-4160X14)

Handwheels 2-spoke plastic, with revolving grip (06255) 06255-4160X14

Product Details:

Manufacturer part number: 06255-4160X14

Brand: NORELEM

Price: 24.23

Delivery time: 4 Days


Technical Data:

Outside diameter: 159 Ø

Version 1: reamed hole

A: 66 mm

B3: - mm

D2=Fastening hole: 14H7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06255-4160X14

Part Number
06255-4160X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 A
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)

24.23 €

1 4 Days 159reamed hole66-14H740233322119326257-

Loading...

  1. 1

Basic information

Handle, Material Polyamide Component material polyamide

This page is Handwheels 2-spoke plastic, with revolving grip (06255), part number 06255-4160X14.
You can find the detail information about specifications and dimensions on part number 06255-4160X14.

Variation of this product

Part Number
06255-4100X12
06255-4130X12
06255-4130X14
06255-4160X16
06255-4200X16
06255-4200X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 A
(mm)
B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)

15.64 €

1 4 Days 99reamed hole38-12H7282025.52093245143-

18.56 €

1 4 Days 129reamed hole55-12H732233021112246250-

18.56 €

1 4 Days 129reamed hole55-14H732233021112246250-

24.23 €

1 4 Days 159reamed hole66-16H740233322119326257-

30.22 €

1 4 Days 198reamed hole82-16H751263117.5141328160-

30.22 €

1 4 Days 198reamed hole82-20H751263117.5141328160-

Tech Support