Bushing for ball lock pins (03197) (03197-10816)

Bushing for ball lock pins (03197) 03197-10816

Product Details:

Manufacturer part number: 03197-10816

Brand: NORELEM

Price: 12.85

Delivery time: 4 Days


Technical Data:

Inner Diameter: 8 mm

D1=Thread: M16

D2: 10 mm

D3: 12 mm

L: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03197-10816

Part Number
03197-10816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
T
(mm)

12.85 €

1 4 Days 8M16101230510585

Loading...

  1. 1

Basic information

Main material Stainless steel

This page is Bushing for ball lock pins (03197), part number 03197-10816.
You can find the detail information about specifications and dimensions on part number 03197-10816.

Variation of this product

Part Number
03197-10512
03197-10616
03197-11024
03197-11224
03197-11630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
T
(mm)

11.11 €

1 4 Days 5M12692547354

12.85 €

1 4 Days 6M167.51230510565

24.05 €

1 4 Days 10M24131835687106

24.05 €

1 4 Days 12M24151835687126

26.04 €

1 4 Days 16M302024408119167

Tech Support