Spacer rings (03089) (03089-90811022)

Spacer rings (03089) 03089-90811022

Product Details:

Manufacturer part number: 03089-90811022

Brand: NORELEM

Price: 0.90

Delivery time: 4 Days


Technical Data:

Inner Diameter: 8 mm

Outer Diameter: 11 mm

Steel code: 1.4404

L=height: 2 mm

Weight in kg (ERP): 0.0007 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-90811022

Part Number
03089-90811022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Steel code L=height
(mm)
Weight in kg (ERP)
(kg)

0.90 €

1 4 Days 8111.440420.0007

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Item Spacer Ring
RoHS yes PL Edelstahl yes

This page is Spacer rings (03089), part number 03089-90811022.
You can find the detail information about specifications and dimensions on part number 03089-90811022.

Variation of this product

Part Number
03089-90811021
03089-90811031
03089-90811032
03089-90811041
03089-90811042
03089-90811061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Steel code L=height
(mm)
Weight in kg (ERP)
(kg)

0.62 €

1 4 Days 8111.430520.0006

0.69 €

1 4 Days 8111.430530.0010

0.97 €

1 4 Days 8111.440430.0010

0.75 €

1 4 Days 8111.430540.0013

1.06 €

1 4 Days 8111.440440.0013

0.77 €

1 4 Days 8111.430560.0020

Tech Support