Indexing plungers with extended locking pin Form A (03089) (03089-21206)

Indexing plungers with extended locking pin Form A (03089) 03089-21206

Product Details:

Manufacturer part number: 03089-21206

Brand: NORELEM

Price: 10.21

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 9 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-21206

Part Number
03089-21206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

10.21 €

1 4 Days Steel9-5.8hardened26M12x115251.854.720817141860.0101

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

This page is Indexing plungers with extended locking pin Form A (03089), part number 03089-21206.
You can find the detail information about specifications and dimensions on part number 03089-21206.

Variation of this product

Part Number
03089-201308
03089-201410
03089-201412
03089-21308
03089-21410
03089-21412
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

23.56 €

1 4 Days Stainless Steel121.4034-hardened38M16x115332.3722610231945150.0190

24.11 €

1 4 Days Stainless Steel151.4034-hardened410M20x115332.8792812252243150.0286

35.37 €

1 4 Days Stainless Steel181.4034-hardened412M20x115332.8842814252251150.0285

13.19 €

1 4 Days Steel12-5.8hardened38M16x115332.3722610231945150.0101

13.40 €

1 4 Days Steel15-5.8hardened410M20x115332.8792812252243150.0191

18.92 €

1 4 Days Steel18-5.8hardened412M20x115332.8842814252251150.0209

Tech Support