Indexing plungers, short version, Form D (03089) (03089-8004)

Indexing plungers, short version, Form D (03089) 03089-8004

Product Details:

Manufacturer part number: 03089-8004

Brand: NORELEM

Price: 12.50

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: 1.4034

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-8004

Part Number
03089-8004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

12.50 €

1 4 Days Steel41.40345.8hardenedblack grey RAL 702104M8x118129.56610131240.0871

Loading...

  1. 1

Basic information

Component material Thermoplastic Form D

This page is Indexing plungers, short version, Form D (03089), part number 03089-8004.
You can find the detail information about specifications and dimensions on part number 03089-8004.

Variation of this product

Part Number
03089-1810584
03089-18206
03089-1820684
03089-800484
03089-8105
03089-810584
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

17.43 €

1 4 Days Stainless Steel51.4305-not hardenedred RAL 302015M10x1211.334.58713171250.2772

20.45 €

1 4 Days Stainless Steel61.4305-not hardenedblack grey RAL 702126M12x115251.841.710814191460.0063

20.45 €

1 4 Days Stainless Steel61.4305-not hardenedred RAL 302026M12x115251.841.710814191460.0063

12.50 €

1 4 Days Steel41.40345.8hardenedred RAL 302004M8x118129.56610131240.0883

11.90 €

1 4 Days Steel51.40345.8hardenedblack grey RAL 702115M10x1211.334.58713171250.1451

11.90 €

1 4 Days Steel51.40345.8hardenedred RAL 302015M10x1211.334.58713171250.1457

Tech Support