Indexing plungers stainless steel Form B (03089) (03089-002004)

Indexing plungers stainless steel Form B (03089) 03089-002004

Product Details:

Manufacturer part number: 03089-002004

Brand: NORELEM

Price: 22.52

Delivery time: 4 Days


Technical Data:

Stroke S: 4 mm

Steel code: 1.4034

Surface finish body: hardened

Surface finish component: -

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-002004

Part Number
03089-002004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Surface finish component Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

22.52 €

1 4 Days 41.4034hardened-04M8x11822.2143156131013126-0.0303

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Stainless steel Form B
Locknut with locknut Version 1 without locking slot Item Indexing Plunger
Product type standard Form definition without locking slot, with locknut RoHS yes

This page is Indexing plungers stainless steel Form B (03089), part number 03089-002004.
You can find the detail information about specifications and dimensions on part number 03089-002004.

Variation of this product

Part Number
03089-002105
03089-002206
03089-002308
03089-002410
03089-002412
03089-002516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Surface finish component Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

19.36 €

1 4 Days 51.4034hardened-15M10x12122.21.350177151317125-0.0530

22.70 €

1 4 Days 61.4034hardened-26M12x1.52522.21.859208171419146-0.0827

30.29 €

1 4 Days 81.4034hardened-38M16x1.53322.22.37726102319243515-0.1896

38.87 €

1 4 Days 101.4034hardened-410M20x1.53322.22.88328122522303415-0.2466

61.16 €

1 4 Days 121.4034hardened-412M20x1.53322.22.88728142522303915-0.2472

69.51 €

1 4 Days 161.4034hardened-516M24x24022.23.210632182827364620-0.4665

Tech Support