Indexing plungers - Premium with cylindrical pin, Form A (03089) (03089-401206)

Indexing plungers - Premium with cylindrical pin, Form A (03089) 03089-401206

Product Details:

Manufacturer part number: 03089-401206

Brand: NORELEM

Price: 36.56

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 6 mm

Steel code: 1.4034

Grade: -

Surface finish body: hardened, ground and bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-401206

Part Number
03089-401206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

36.56 €

1 4 Days Stainless Steel61.4034-hardened, ground and bright26M12x11525108.58.5 -0.01/-0.031.851.7208173141460.0118

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

This page is Indexing plungers - Premium with cylindrical pin, Form A (03089), part number 03089-401206.
You can find the detail information about specifications and dimensions on part number 03089-401206.

Variation of this product

Part Number
03089-401105
03089-401308
03089-401410
03089-41105
03089-41206
03089-41308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

32.91 €

1 4 Days Stainless Steel51.4034-hardened, ground and bright15M10x121866 -0.01/-0.021.343.5177153131250.1111

45.48 €

1 4 Days Stainless Steel81.4034-hardened, ground and bright38M16x1153313.51111 -0.01/-0.032.36826102341935150.2087

60.58 €

1 4 Days Stainless Steel101.4034-hardened, ground and bright410M20x11533171111 -0.01/-0.032.87428122542234150.2070

21.94 €

1 4 Days Steel5-5.8hardened, ground and black oxidised15M10x121866 -0.01/-0.021.343.5177153131250.0046

24.37 €

1 4 Days Steel6-5.8hardened, ground and black oxidised26M12x11525108.58.5 -0.01/-0.031.851.7208173141460.0045

31.38 €

1 4 Days Steel8-5.8hardened, ground and black oxidised38M16x1153313.51111 -0.01/-0.032.36826102341935150.0096

Tech Support