Indexing plungers - Premium with cylindrical pin, Form D (03089) (03089-44308)

Indexing plungers - Premium with cylindrical pin, Form D (03089) 03089-44308

Product Details:

Manufacturer part number: 03089-44308

Brand: NORELEM

Price: 33.74

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened, ground and black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-44308

Part Number
03089-44308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

33.74 €

1 4 Days Steel8-5.8hardened, ground and black oxidised38M16x1153313.51111 -0.01/-0.032.3682610234192435150.1112

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D

This page is Indexing plungers - Premium with cylindrical pin, Form D (03089), part number 03089-44308.
You can find the detail information about specifications and dimensions on part number 03089-44308.

Variation of this product

Part Number
03089-404206
03089-404308
03089-404410
03089-44105
03089-44206
03089-44410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

38.93 €

1 4 Days Stainless Steel61.4034-hardened, ground and bright26M12x11525108.58.5 -0.01/-0.031.851.720817314191460.0178

47.86 €

1 4 Days Stainless Steel81.4034-hardened, ground and bright38M16x1153313.51111 -0.01/-0.032.3682610234192435150.0273

62.96 €

1 4 Days Stainless Steel101.4034-hardened, ground and bright410M20x11533171111 -0.01/-0.032.8742812254223034150.0300

24.32 €

1 4 Days Steel5-5.8hardened, ground and black oxidised15M10x121866 -0.01/-0.021.343.517715313171250.0668

26.74 €

1 4 Days Steel6-5.8hardened, ground and black oxidised26M12x11525108.58.5 -0.01/-0.031.851.720817314191460.0691

44.15 €

1 4 Days Steel10-5.8hardened, ground and black oxidised410M20x11533171111 -0.01/-0.032.8742812254223034150.1110

Tech Support