Indexing plungers - Premium with tapered pin, Form B (03089) (03089-52105)

Indexing plungers - Premium with tapered pin, Form B (03089) 03089-52105

Product Details:

Manufacturer part number: 03089-52105

Brand: NORELEM

Price: 22.62

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened, ground and black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-52105

Part Number
03089-52105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

22.62 €

1 4 Days Steel5-5.8hardened, ground and black oxidised15M10x121866 -0.01/-0.02443.517715313171250.0044

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

This page is Indexing plungers - Premium with tapered pin, Form B (03089), part number 03089-52105.
You can find the detail information about specifications and dimensions on part number 03089-52105.

Variation of this product

Part Number
03089-502206
03089-502308
03089-502410
03089-52206
03089-52308
03089-52410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

37.70 €

1 4 Days Stainless Steel61.4034-hardened, ground and bright26M12x11525108.58.5 -0.01/-0.03551.720817314191460.1119

48.49 €

1 4 Days Stainless Steel81.4034-hardened, ground and bright38M16x1153313.51111 -0.01/-0.037682610234192435150.2082

63.51 €

1 4 Days Stainless Steel101.4034-hardened, ground and bright410M20x11533171111 -0.01/-0.039742812254223034150.2072

25.13 €

1 4 Days Steel6-5.8hardened, ground and black oxidised26M12x11525108.58.5 -0.01/-0.03551.720817314191460.0045

33.45 €

1 4 Days Steel8-5.8hardened, ground and black oxidised38M16x1153313.51111 -0.01/-0.037682610234192435150.0094

43.79 €

1 4 Days Steel10-5.8hardened, ground and black oxidised410M20x11533171111 -0.01/-0.039742812254223034150.0094

Tech Support