Indexing plungers - Premium with tapered pin, Form D (03089) (03089-54105)

Indexing plungers - Premium with tapered pin, Form D (03089) 03089-54105

Product Details:

Manufacturer part number: 03089-54105

Brand: NORELEM

Price: 24.98

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened, ground and black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-54105

Part Number
03089-54105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

24.98 €

1 4 Days Steel5-5.8hardened, ground and black oxidised15M10x121866 -0.01/-0.02443.517715313171250.0661

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D

This page is Indexing plungers - Premium with tapered pin, Form D (03089), part number 03089-54105.
You can find the detail information about specifications and dimensions on part number 03089-54105.

Variation of this product

Part Number
03089-504206
03089-504308
03089-504410
03089-54206
03089-54308
03089-54410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

40.05 €

1 4 Days Stainless Steel61.4034-hardened, ground and bright26M12x11525108.58.5 -0.01/-0.03551.720817314191460.0178

50.85 €

1 4 Days Stainless Steel81.4034-hardened, ground and bright38M16x1153313.51111 -0.01/-0.037682610234192435150.0271

65.88 €

1 4 Days Stainless Steel101.4034-hardened, ground and bright410M20x11533171111 -0.01/-0.039742812254223034150.0271

27.50 €

1 4 Days Steel6-5.8hardened, ground and black oxidised26M12x11525108.58.5 -0.01/-0.03551.720817314191460.0661

35.80 €

1 4 Days Steel8-5.8hardened, ground and black oxidised38M16x1153313.51111 -0.01/-0.037682610234192435150.1112

46.16 €

1 4 Days Steel10-5.8hardened, ground and black oxidised410M20x11533171111 -0.01/-0.039742812254223034150.1112

Tech Support