Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03090-72105 |
03090-72206 |
03090-72308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.86 € | 1 | 4 Days | 5 | 1 | 5 | M10x1 | 21 | 1.3 | 43.5 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | 0.0360 | ||
16.60 € | 1 | 4 Days | 6 | 2 | 6 | M12x115 | 25 | 1.8 | 51.7 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | 0.0847 | ||
19.79 € | 1 | 4 Days | 8 | 3 | 8 | M16x115 | 33 | 2.3 | 68 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | 0.0847 |
Loading...
Body Material | Steel | Surface finish body | hardened | Component material | Thermoplastic |
---|---|---|---|---|---|
Form | B |
Configure
Basic Attributes
Stroke S(mm)
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes