Indexing plunger with cam lever steel or stainless steel, Form B (03090) (03090-9105)

Indexing plunger with cam lever steel or stainless steel, Form B (03090) 03090-9105

Product Details:

Manufacturer part number: 03090-9105

Brand: NORELEM

Price: 12.64

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Surface finish body: hardened and black oxid finish

Component colour: black

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-9105

Part Number
03090-9105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.64 €

1 4 Days Steel5hardened and black oxid finishblack131.741.717.812.95M10x11.339177151317125

Loading...

  1. 1

Basic information

Component material Thermoplastic Form B Locknut with locknut

This page is Indexing plunger with cam lever steel or stainless steel, Form B (03090), part number 03090-9105.
You can find the detail information about specifications and dimensions on part number 03090-9105.

Variation of this product

Part Number
03090-19206154
03090-19308
03090-19308154
03090-9105154
03090-9206
03090-9206154
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

22.66 €

1 4 Days Stainless Steel6unhardened and brightred231.641.717.812.96M12x1151.844208171419146

30.93 €

1 4 Days Stainless Steel8unhardened and brightblack355.567.826.919.48M16x1152.356.926102319243515

30.93 €

1 4 Days Stainless Steel8unhardened and brightred355.567.826.919.48M16x1152.356.926102319243515

12.64 €

1 4 Days Steel5hardened and black oxid finishred131.741.717.812.95M10x11.339177151317125

14.05 €

1 4 Days Steel6hardened and black oxid finishblack231.641.717.812.96M12x1151.844208171419146

14.05 €

1 4 Days Steel6hardened and black oxid finishred231.641.717.812.96M12x1151.844208171419146

Tech Support