Indexing plunger with status sensor, Form A (03090) (03090-01-1308)

Indexing plunger with status sensor, Form A (03090) 03090-01-1308

Product Details:

Manufacturer part number: 03090-01-1308

Brand: NORELEM

Price: 164.45

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Surface finish body: hardened

Size: 3

D=pin diameter: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03090-01-1308

Part Number
03090-01-1308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

164.45 €

1 4 Days Steel8hardened38M16x1152.376261023193515

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A
Form-Type without locking slot, without locknut D2(mm) 35

This page is Indexing plunger with status sensor, Form A (03090), part number 03090-01-1308.
You can find the detail information about specifications and dimensions on part number 03090-01-1308.

Variation of this product

Part Number
03090-01-01308
03090-01-01410
03090-01-01412
03090-01-1105
03090-01-1410
03090-01-1412
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

177.61 €

1 4 Days Stainless Steel8hardened38M16x1152.376261023193515

180.90 €

1 4 Days Stainless Steel10hardened410M20x1152.882281225223415

184.20 €

1 4 Days Stainless Steel12hardened412M20x1152.886281425223915

161.16 €

1 4 Days Steel5hardened15M10x11.3571771513125

169.40 €

1 4 Days Steel10hardened410M20x1152.882281225223415

172.68 €

1 4 Days Steel12hardened412M20x1152.886281425223915

Tech Support