Manufacturer part number: 03092-04206
Brand: NORELEM
Price: 12.83 €
Delivery time: 4 Days
Body Material: Stainless Steel
Stroke S: 6 mm
Steel code: 1.4034
Grade: -
Surface finish body: hardened
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03092-04206
Part Number
|
---|
03092-04206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D4 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L4 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.83 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | 2 | 6 | M12x115 | 23 | 1.8 | 57 | 20 | 8 | 17 | 14 | 19 | 14 | 6 |
Loading...
Form | S |
---|
This page is Indexing plungers Form S (03092), part number 03092-04206.
You can find the detail information about specifications and dimensions on part number 03092-04206.
Configure
Basic Attributes
Grade
Body Material
Stroke S(mm)
Steel code
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D4(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L4(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03092-04004 |
03092-04105 |
03092-04308 |
03092-04410 |
03092-14004 |
03092-14105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D4 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L4 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.45 € | 1 | 4 Days | Stainless Steel | 4 | 1.4034 | - | hardened | 0 | 4 | M8x1 | 15 | 1 | 40 | 15 | 6 | 13 | 10 | 13 | 12 | 6 | ||
10.90 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | 1 | 5 | M10x1 | 23 | 1.3 | 52 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | ||
17.14 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | 3 | 8 | M16x115 | 28 | 2.3 | 72 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | ||
28.28 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | 4 | 10 | M20x115 | 28 | 2.8 | 78 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | ||
11.45 € | 1 | 4 Days | Stainless Steel | 4 | 1.4305 | - | not hardened | 0 | 4 | M8x1 | 15 | 1 | 40 | 15 | 6 | 13 | 10 | 13 | 12 | 6 | ||
10.90 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | 1 | 5 | M10x1 | 23 | 1.3 | 52 | 17 | 7 | 15 | 13 | 17 | 12 | 5 |