Indexing plungers without collar Form G (03093) (03093-1516)

Indexing plungers without collar Form G (03093) 03093-1516

Product Details:

Manufacturer part number: 03093-1516

Brand: NORELEM

Price: 15.68

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 16 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03093-1516

Part Number
03093-1516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.68 €

1 4 Days Steel16-5.8hardened516M24x2403.296503003094-954620

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form G

This page is Indexing plungers without collar Form G (03093), part number 03093-1516.
You can find the detail information about specifications and dimensions on part number 03093-1516.

Variation of this product

Part Number
03093-01105
03093-01206
03093-01308
03093-01410
03093-01412
03093-1903
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.41 €

1 4 Days Stainless Steel51.4034-hardened15M10x1211.343.52414.503094-91125

12.65 €

1 4 Days Stainless Steel61.4034-hardened26M12x115251.851.72817.703094-92146

15.03 €

1 4 Days Stainless Steel81.4034-hardened38M16x115332.368362403094-933515

22.69 €

1 4 Days Stainless Steel101.4034-hardened410M20x115332.874402403094-943415

24.99 €

1 4 Days Stainless Steel121.4034-hardened412M20x115332.878422403094-943915

7.44 €

1 4 Days Steel3.5-5.8hardened93M6x0175140.831.5171103094-99104.5

Tech Support