Indexing plungers without collar with extended pin Form G (03093) (Part Numbers)

Indexing plungers without collar with extended pin Form G (03093)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03093-201004
03093-201105
03093-201206
03093-201308
03093-201410
03093-201412
03093-201516
03093-201903
03093-21004
03093-211004
03093-21105
03093-211105
03093-211206
03093-211308
03093-211410
03093-211412
03093-211516
03093-211903
03093-21206
03093-21308
03093-21410
03093-21412
03093-21516
03093-21903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.90 €

1 4 Days Stainless Steel61.4034-hardened04M8x118140.52113.503094-90156

12.31 €

1 4 Days Stainless Steel81.4034-hardened15M10x1211.346.52414.503094-91165

13.68 €

1 4 Days Stainless Steel91.4034-hardened26M12x115251.854.72817.703094-92186

16.23 €

1 4 Days Stainless Steel121.4034-hardened38M16x115332.372362403094-934515

24.48 €

1 4 Days Stainless Steel151.4034-hardened410M20x115332.879402403094-944315

26.95 €

1 4 Days Stainless Steel181.4034-hardened412M20x115332.884422403094-945115

30.62 €

1 4 Days Stainless Steel241.4034-hardened516M24x2403.2104503003094-956020

13.54 €

1 4 Days Stainless Steel51.4034-hardened93M6x0175140.833171103094-99124.5

7.63 €

1 4 Days Steel6-5.8hardened04M8x118140.52113.503094-90156

12.90 €

1 4 Days Stainless Steel61.4305-not hardened04M8x118140.52113.503094-90156

7.23 €

1 4 Days Steel8-5.8hardened15M10x1211.346.52414.503094-91165

12.31 €

1 4 Days Stainless Steel81.4305-not hardened15M10x1211.346.52414.503094-91165

13.68 €

1 4 Days Stainless Steel91.4305-not hardened26M12x115251.854.72817.703094-92186

16.23 €

1 4 Days Stainless Steel121.4305-not hardened38M16x115332.372362403094-934515

24.48 €

1 4 Days Stainless Steel151.4305-not hardened410M20x115332.879402403094-944315

26.95 €

1 4 Days Stainless Steel181.4305-not hardened412M20x115332.884422403094-945115

30.62 €

1 4 Days Stainless Steel241.4305-not hardened516M24x2403.2104503003094-956020

13.54 €

1 4 Days Stainless Steel51.4305-not hardened93M6x0175140.833171103094-99124.5

7.82 €

1 4 Days Steel9-5.8hardened26M12x115251.854.72817.703094-92186

9.12 €

1 4 Days Steel12-5.8hardened38M16x115332.372362403094-934515

13.55 €

1 4 Days Steel15-5.8hardened410M20x115332.879402403094-944315

14.92 €

1 4 Days Steel18-5.8hardened412M20x115332.884422403094-945115

16.93 €

1 4 Days Steel24-5.8hardened516M24x2403.2104503003094-956020

8.00 €

1 4 Days Steel5-5.8hardened93M6x0175140.833171103094-99124.5

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form G

Tech Support