Indexing plungers without collar Form G (03094) (03094-1206)

Indexing plungers without collar Form G (03094) 03094-1206

Product Details:

Manufacturer part number: 03094-1206

Brand: NORELEM

Price: 7.96

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03094-1206

Part Number
03094-1206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

7.96 €

1 4 Days Steel6-5.8hardened26M12x115251.856282203094-92146

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form G

This page is Indexing plungers without collar Form G (03094), part number 03094-1206.
You can find the detail information about specifications and dimensions on part number 03094-1206.

Variation of this product

Part Number
03094-01308
03094-01410
03094-1105
03094-11105
03094-1308
03094-1410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

16.50 €

1 4 Days Stainless Steel81.4034-hardened38M16x115332.374363003094-933515

24.85 €

1 4 Days Stainless Steel101.4034-hardened410M20x115332.880403003094-943415

7.41 €

1 4 Days Steel5-5.8hardened15M10x1211.347241803094-91125

12.01 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1211.347241803094-91125

9.33 €

1 4 Days Steel8-5.8hardened38M16x115332.374363003094-933515

13.74 €

1 4 Days Steel10-5.8hardened410M20x115332.880403003094-943415

Tech Support