Indexing plungers without collar Form U (03096) (03096-04004)

Indexing plungers without collar Form U (03096) 03096-04004

Product Details:

Manufacturer part number: 03096-04004

Brand: NORELEM

Price: 13.08

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 4 mm

Steel code: 1.4034

Grade: -

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03096-04004

Part Number
03096-04004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.08 €

1 4 Days Stainless Steel41.4034-hardened04M8x115140211303094-90126

Loading...

  1. 1

Basic information

Form U

This page is Indexing plungers without collar Form U (03096), part number 03096-04004.
You can find the detail information about specifications and dimensions on part number 03096-04004.

Variation of this product

Part Number
03096-04105
03096-04206
03096-04308
03096-04410
03096-14004
03096-14105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.49 €

1 4 Days Stainless Steel51.4034-hardened15M10x1231.352241703094-91125

14.17 €

1 4 Days Stainless Steel61.4034-hardened26M12x115231.857281903094-92146

16.78 €

1 4 Days Stainless Steel81.4034-hardened38M16x115282.372362403094-933515

24.58 €

1 4 Days Stainless Steel101.4034-hardened410M20x115282.878403003094-943415

13.08 €

1 4 Days Stainless Steel41.4305-not hardened04M8x115140211303094-90126

12.49 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1231.352241703094-91125

Tech Support