Indexing plungers without collar Form M (03098) (03098-2206)

Indexing plungers without collar Form M (03098) 03098-2206

Product Details:

Manufacturer part number: 03098-2206

Brand: NORELEM

Price: 12.90

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03098-2206

Part Number
03098-2206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.90 €

1 4 Days Steel6-5.8hardened2614251.85628146

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form M

This page is Indexing plungers without collar Form M (03098), part number 03098-2206.
You can find the detail information about specifications and dimensions on part number 03098-2206.

Variation of this product

Part Number
03098-02308
03098-02410
03098-12105
03098-12206
03098-2308
03098-2410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

27.59 €

1 4 Days Stainless Steel81.4034-hardened3818332.374363515

43.35 €

1 4 Days Stainless Steel101.4034-hardened41022332.880403415

18.85 €

1 4 Days Stainless Steel51.4305-not hardened1512211.34724125

21.36 €

1 4 Days Stainless Steel61.4305-not hardened2614251.85628146

15.24 €

1 4 Days Steel8-5.8hardened3818332.374363515

23.45 €

1 4 Days Steel10-5.8hardened41022332.880403415

Tech Support