Precision indexing plungers with tapered indexing pin, Form B, lockable (03182) (03182-110)

Precision indexing plungers with tapered indexing pin, Form B, lockable (03182) 03182-110

Product Details:

Manufacturer part number: 03182-110

Brand: NORELEM

Price: 111.16

Delivery time: 4 Days


Technical Data:

D=pin diameter: 10 mm

D1=Outside diameter: 16 mm

D2: 19 mm

D3: 25 mm

L=Length: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03182-110

Part Number
03182-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

111.16 €

1 4 Days 10161925752530.52.531M62919

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 6 Surface finish body hardened and ground
Component material Thermoplastic Component colour black grey RAL 7021 Form B
L3(mm) 13

This page is Precision indexing plungers with tapered indexing pin, Form B, lockable (03182), part number 03182-110.
You can find the detail information about specifications and dimensions on part number 03182-110.

Variation of this product

Part Number
03182-112
03182-116
03182-120
03182-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

131.89 €

1 4 Days 12202332873340.5335M83522

143.82 €

1 4 Days 16252840102.541.549342M105030

169.15 €

1 4 Days 20303340110.541.549350M106346

199.24 €

1 4 Days 253842501305158.5360M107339

Tech Support