Precision indexing plungers with straight indexing pin, Form B, lockable (03186) (Part Numbers)

Precision indexing plungers with straight indexing pin, Form B, lockable (03186)
· Indexing plungers facilitate indexing and locking

· Quick positioning and fixating

· High stability

· High repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03186-110
03186-112
03186-116
03186-120
03186-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

101.80 €

1 4 Days 10161925792536.52.531M63015

117.89 €

1 4 Days 12202332913344.5335M83515

128.23 €

1 4 Days 16252840106.541.553342M105020

149.23 €

1 4 Days 20303340114.541.553350M106336

167.06 €

1 4 Days 253842501345162.5360M107320

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 10 Surface finish body hardened
Component material Thermoplastic Component colour black grey RAL 7021 Form B
L3(mm) 13

Tech Support