Indexing plungers Form B, Steel or Stainless Steel (03089) (Part Numbers)

Indexing plungers Form B, Steel or Stainless Steel (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Easy handling

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-62516
03089-6251684
03089-62903
03089-6290384
03089-72004
03089-7200484
03089-72105
03089-7210584
03089-72206
03089-7220684
03089-72308
03089-7230884
03089-72410
03089-72412
03089-7241084
03089-7241284
03089-72516
03089-7251684
03089-72903
03089-7290384
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

54.51 €

1 4 Days Stainless Steel161.4404nickel-platedblack grey RAL 7021516M24x2403.29632182827364020yes0.2718

54.51 €

1 4 Days Stainless Steel161.4404nickel-platedtraffic red RAL 3020516M24x2403.29632182827364020yes0.2718

19.24 €

1 4 Days Stainless Steel3.51.4404nickel-platedblack grey RAL 702193M6x0.75140.831.5125108106.53yes0.0061

19.24 €

1 4 Days Stainless Steel3.51.4404nickel-platedtraffic red RAL 302093M6x0.75140.831.5125108106.53yes0.0061

16.37 €

1 4 Days Stainless Steel41.4404brightblack grey RAL 702104M8x118138.515613101315.57yes0.0129

16.37 €

1 4 Days Stainless Steel41.4404brighttraffic red RAL 302004M8x118138.515613101315.57yes0.0129

18.35 €

1 4 Days Stainless Steel51.4404brightblack grey RAL 702115M10x1211.343.517715131712.54yes0.0250

18.35 €

1 4 Days Stainless Steel51.4404brighttraffic red RAL 302015M10x1211.343.517715131712.54yes0.0250

21.58 €

1 4 Days Stainless Steel61.4404brightblack grey RAL 702126M12x1.5251.851.720817141914.57yes0.0372

21.58 €

1 4 Days Stainless Steel61.4404brighttraffic red RAL 302026M12x1.5251.851.720817141914.57yes0.0372

27.38 €

1 4 Days Stainless Steel81.4404brightblack grey RAL 702138M16x1.5332.36826102319243515yes0.0882

27.38 €

1 4 Days Stainless Steel81.4404brighttraffic red RAL 302038M16x1.5332.36826102319243515yes0.0882

28.54 €

1 4 Days Stainless Steel101.4404brightblack grey RAL 7021410M20x1.5332.87428122522303015yes0.1453

36.61 €

1 4 Days Stainless Steel121.4404brightblack grey RAL 7021412M20x1.5332.87828142522303915yes0.1472

28.54 €

1 4 Days Stainless Steel101.4404brighttraffic red RAL 3020410M20x1.5332.87428122522303015yes0.1453

36.61 €

1 4 Days Stainless Steel121.4404brighttraffic red RAL 3020412M20x1.5332.87828142522303915yes0.1472

54.51 €

1 4 Days Stainless Steel161.4404brightblack grey RAL 7021516M24x2403.29632182827364020yes0.2718

54.51 €

1 4 Days Stainless Steel161.4404brighttraffic red RAL 3020516M24x2403.29632182827364020yes0.2718

19.24 €

1 4 Days Stainless Steel3.51.4404brightblack grey RAL 702193M6x0.75140.831.5125108106.53yes0.0061

19.24 €

1 4 Days Stainless Steel3.51.4404brighttraffic red RAL 302093M6x0.75140.831.5125108106.53yes0.0061

Loading...

Basic information

Component material Thermoplastic Form B Locknut with locknut
Version 1 without locking slot Item Indexing Plunger Product type standard
Form definition without locking slot, with locknut RoHS yes

Tech Support