Indexing plungers Form D, Steel or Stainless Steel (03089) (Part Numbers)

Indexing plungers Form D, Steel or Stainless Steel (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Easy handling

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-04004
03089-0400484
03089-04105
03089-0410584
03089-04206
03089-0420684
03089-04308
03089-0430884
03089-04410
03089-04412
03089-0441084
03089-0441284
03089-04516
03089-0451684
03089-04903
03089-0490384
03089-14004
03089-1400484
03089-14105
03089-1410584
03089-14206
03089-1420684
03089-14308
03089-1430884
03089-14410
03089-14412
03089-1441084
03089-1441284
03089-14516
03089-1451684
03089-14903
03089-1490384
03089-4004
03089-400484
03089-4105
03089-410584
03089-4206
03089-420684
03089-4308
03089-430884
03089-4410
03089-4412
03089-441084
03089-441284
03089-4516
03089-451684
03089-4903
03089-490384
03089-64004
03089-6400484
03089-64105
03089-6410584
03089-64206
03089-6420684
03089-64308
03089-6430884
03089-64410
03089-64412
03089-6441084
03089-6441284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

15.75 €

1 4 Days Stainless Steel4-hardenedblack grey RAL 702104M8x118138.5156131013126-0.0123

15.75 €

1 4 Days Stainless Steel4-hardenedtraffic red RAL 302004M8x118138.5156131013126-0.0123

17.04 €

1 4 Days Stainless Steel5-hardenedblack grey RAL 702115M10x1211.343.5177151317125-0.0239

17.04 €

1 4 Days Stainless Steel5-hardenedtraffic red RAL 302015M10x1211.343.5177151317125-0.0237

20.07 €

1 4 Days Stainless Steel6-hardenedblack grey RAL 702126M12x1.5251.851.7208171419146-0.0360

20.07 €

1 4 Days Stainless Steel6-hardenedtraffic red RAL 302026M12x1.5251.851.7208171419146-0.0359

27.37 €

1 4 Days Stainless Steel8-hardenedblack grey RAL 702138M16x1.5332.36826102319243515-0.0847

27.37 €

1 4 Days Stainless Steel8-hardenedtraffic red RAL 302038M16x1.5332.36826102319243515-0.0842

30.42 €

1 4 Days Stainless Steel10-hardenedblack grey RAL 7021410M20x1.5332.87428122522303415-0.1546

44.60 €

1 4 Days Stainless Steel12-hardenedblack grey RAL 7021412M20x1.5332.87828142522303915-0.1426

30.42 €

1 4 Days Stainless Steel10-hardenedtraffic red RAL 3020410M20x1.5332.87428122522303415-0.1436

44.60 €

1 4 Days Stainless Steel12-hardenedtraffic red RAL 3020412M20x1.5332.87828142522303915-0.1431

63.38 €

1 4 Days Stainless Steel16-hardenedblack grey RAL 7021516M24x2403.29632182827364620-0.2672

63.38 €

1 4 Days Stainless Steel16-hardenedtraffic red RAL 3020516M24x2403.29632182827364620-0.2630

17.84 €

1 4 Days Stainless Steel3.5-hardenedblack grey RAL 702193M6x0.75140.831.512510810104.5-0.0059

17.84 €

1 4 Days Stainless Steel3.5-hardenedtraffic red RAL 302093M6x0.75140.831.512510810104.5-0.0059

15.75 €

1 4 Days Stainless Steel4-not hardenedblack grey RAL 702104M8x118138.5156131013126-0.0123

15.75 €

1 4 Days Stainless Steel4-not hardenedtraffic red RAL 302004M8x118138.5156131013126-0.0120

17.04 €

1 4 Days Stainless Steel5-not hardenedblack grey RAL 702115M10x1211.343.5177151317125-0.0241

17.04 €

1 4 Days Stainless Steel5-not hardenedtraffic red RAL 302015M10x1211.343.5177151317125-0.0240

20.07 €

1 4 Days Stainless Steel6-not hardenedblack grey RAL 702126M12x1.5251.851.7208171419146-0.0363

20.07 €

1 4 Days Stainless Steel6-not hardenedtraffic red RAL 302026M12x1.5251.851.7208171419146-0.0361

27.37 €

1 4 Days Stainless Steel8-not hardenedblack grey RAL 702138M16x1.5332.36826102319243515-0.0846

27.37 €

1 4 Days Stainless Steel8-not hardenedtraffic red RAL 302038M16x1.5332.36826102319243515-0.0846

30.42 €

1 4 Days Stainless Steel10-not hardenedblack grey RAL 7021410M20x1.5332.87428122522303415-0.1341

44.60 €

1 4 Days Stainless Steel12-not hardenedblack grey RAL 7021412M20x1.5332.87828142522303915-0.1448

30.42 €

1 4 Days Stainless Steel10-not hardenedtraffic red RAL 3020410M20x1.5332.87428122522303415-0.1440

44.60 €

1 4 Days Stainless Steel12-not hardenedtraffic red RAL 3020412M20x1.5332.87828142522303915-0.1449

63.38 €

1 4 Days Stainless Steel16-not hardenedblack grey RAL 7021516M24x2403.29632182827364620-0.2686

63.38 €

1 4 Days Stainless Steel16-not hardenedtraffic red RAL 3020516M24x2403.29632182827364620-0.2677

17.84 €

1 4 Days Stainless Steel3.5-not hardenedblack grey RAL 702193M6x0.75140.831.512510810104.5-0.0060

17.84 €

1 4 Days Stainless Steel3.5-not hardenedtraffic red RAL 302093M6x0.75140.831.512510810104.5-0.0058

10.57 €

1 4 Days Steel4-hardenedblack grey RAL 702104M8x118138.5156131013126-0.0122

10.57 €

1 4 Days Steel4-hardenedtraffic red RAL 302004M8x118138.5156131013126-0.0143

11.19 €

1 4 Days Steel5-hardenedblack grey RAL 702115M10x1211.343.5177151317125-0.0238

11.19 €

1 4 Days Steel5-hardenedtraffic red RAL 302015M10x1211.343.5177151317125-0.0261

12.46 €

1 4 Days Steel6-hardenedblack grey RAL 702126M12x1.5251.851.7208171419146-0.0357

12.46 €

1 4 Days Steel6-hardenedtraffic red RAL 302026M12x1.5251.851.7208171419146-0.0375

15.01 €

1 4 Days Steel8-hardenedblack grey RAL 702138M16x1.5332.36826102319243515-0.0843

15.01 €

1 4 Days Steel8-hardenedtraffic red RAL 302038M16x1.5332.36826102319243515-0.0871

16.99 €

1 4 Days Steel10-hardenedblack grey RAL 7021410M20x1.5332.87428122522303415-0.1427

24.03 €

1 4 Days Steel12-hardenedblack grey RAL 7021412M20x1.5332.87828142522303915-0.1440

16.99 €

1 4 Days Steel10-hardenedtraffic red RAL 3020410M20x1.5332.87428122522303415-0.1430

24.03 €

1 4 Days Steel12-hardenedtraffic red RAL 3020412M20x1.5332.87828142522303915-0.1429

33.40 €

1 4 Days Steel16-hardenedblack grey RAL 7021516M24x2403.29632182827364620-0.2637

33.40 €

1 4 Days Steel16-hardenedtraffic red RAL 3020516M24x2403.29632182827364620-0.2635

11.72 €

1 4 Days Steel3.5-hardenedblack grey RAL 702193M6x0.75140.831.512510810104.5-0.0059

11.72 €

1 4 Days Steel3.5-hardenedtraffic red RAL 302093M6x0.75140.831.512510810104.5-0.0078

18.89 €

1 4 Days Stainless Steel41.4404nickel-platedblack grey RAL 702104M8x118138.515613101315.57yes0.0123

18.89 €

1 4 Days Stainless Steel41.4404nickel-platedtraffic red RAL 302004M8x118138.515613101315.57yes0.0123

20.45 €

1 4 Days Stainless Steel51.4404nickel-platedblack grey RAL 702115M10x1211.343.517715131712.54yes0.0239

20.45 €

1 4 Days Stainless Steel51.4404nickel-platedtraffic red RAL 302015M10x1211.343.517715131712.54yes0.0239

24.07 €

1 4 Days Stainless Steel61.4404nickel-platedblack grey RAL 702126M12x1.5251.851.720817141914.57yes0.0370

24.07 €

1 4 Days Stainless Steel61.4404nickel-platedtraffic red RAL 302026M12x1.5251.851.720817141914.57yes0.0360

32.84 €

1 4 Days Stainless Steel81.4404nickel-platedblack grey RAL 702138M16x1.5332.36826102319243515yes0.0847

32.84 €

1 4 Days Stainless Steel81.4404nickel-platedtraffic red RAL 302038M16x1.5332.36826102319243515yes0.0847

36.50 €

1 4 Days Stainless Steel101.4404nickel-platedblack grey RAL 7021410M20x1.5332.87428122522303015yes0.1546

46.84 €

1 4 Days Stainless Steel121.4404nickel-platedblack grey RAL 7021412M20x1.5332.87828142522303915yes0.1426

36.50 €

1 4 Days Stainless Steel101.4404nickel-platedtraffic red RAL 3020410M20x1.5332.87428122522303015yes0.1546

46.84 €

1 4 Days Stainless Steel121.4404nickel-platedtraffic red RAL 3020412M20x1.5332.87828142522303915yes0.1426

Loading...

Basic information

Component material Thermoplastic Form D Locknut with locknut
Version 1 with locking slot Item Indexing Plunger Product type standard
Form definition with locking slot, with locknut RoHS yes

Tech Support