Ball lock pins with L-grip with high shear strength (03422) (Part Numbers)

Ball lock pins with L-grip with high shear strength (03422)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03422-112605010
03422-112605015
03422-112605020
03422-112605025
03422-112605030
03422-112606010
03422-112606015
03422-112606020
03422-112606025
03422-112606030
03422-112606035
03422-112606040
03422-112606045
03422-112606050
03422-113508020
03422-113508025
03422-113508030
03422-113508035
03422-113508040
03422-113508045
03422-113508050
03422-113510020
03422-113510025
03422-113510030
03422-113510035
03422-113510040
03422-113510045
03422-113510050
03422-113510060
03422-114712025
03422-114712030
03422-114712035
03422-114712040
03422-114712045
03422-114712050
03422-114712060
03422-114712070
03422-114712080
03422-114716030
03422-114716035
03422-114716040
03422-114716045
03422-114716050
03422-114716060
03422-114716070
03422-114716080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

26.97 €

1 4 Days 17.639.355.513.226105.92519.215.9524

26.97 €

1 4 Days 17.639.355.513.226155.92519.220.9524

26.97 €

1 4 Days 17.639.355.513.226205.92519.225.9524

26.97 €

1 4 Days 17.639.355.513.226255.92519.230.9524

28.64 €

1 4 Days 17.639.355.513.226305.92519.235.9524

26.97 €

1 4 Days 17.639.366.8513.226106.82519.216.8635

26.97 €

1 4 Days 17.639.366.8513.226156.82519.221.8635

26.97 €

1 4 Days 17.639.366.8513.226206.82519.226.8635

26.97 €

1 4 Days 17.639.366.8513.226256.82519.231.8635

28.64 €

1 4 Days 17.639.366.8513.226306.82519.236.8635

28.64 €

1 4 Days 17.639.366.8513.226356.82519.241.8635

28.64 €

1 4 Days 17.639.366.8513.226406.82519.246.8635

28.64 €

1 4 Days 17.639.366.8513.226456.82519.251.8635

28.64 €

1 4 Days 17.639.366.8513.226506.82519.256.8635

29.52 €

1 4 Days 2352.289.517.335.4207.83324.227.8863

29.52 €

1 4 Days 2352.289.517.335.4257.83324.232.8863

31.30 €

1 4 Days 2352.289.517.335.4307.83324.237.8863

31.30 €

1 4 Days 2352.289.517.335.4357.83324.242.8863

31.30 €

1 4 Days 2352.289.517.335.4407.83324.247.8863

31.30 €

1 4 Days 2352.289.517.335.4457.83324.252.8863

31.30 €

1 4 Days 2352.289.517.335.4507.83324.257.8863

43.55 €

1 4 Days 2352.2101217.335.4208.93324.228.910100

43.55 €

1 4 Days 2352.2101217.335.4258.93324.233.910100

45.69 €

1 4 Days 2352.2101217.335.4308.93324.238.910100

45.69 €

1 4 Days 2352.2101217.335.4358.93324.243.910100

45.69 €

1 4 Days 2352.2101217.335.4408.93324.248.910100

45.69 €

1 4 Days 2352.2101217.335.4458.93324.253.910100

45.69 €

1 4 Days 2352.2101217.335.4508.93324.258.910100

48.08 €

1 4 Days 2352.2101217.335.4608.93324.268.910100

44.35 €

1 4 Days 3370.21214.526.347259.939.528.434.912144

46.63 €

1 4 Days 3370.21214.526.347309.939.528.439.912144

46.63 €

1 4 Days 3370.21214.526.347359.939.528.444.912144

46.63 €

1 4 Days 3370.21214.526.347409.939.528.449.912144

46.63 €

1 4 Days 3370.21214.526.347459.939.528.454.912144

46.63 €

1 4 Days 3370.21214.526.347509.939.528.459.912144

48.77 €

1 4 Days 3370.21214.526.347609.939.528.469.912144

48.77 €

1 4 Days 3370.21214.526.347709.939.528.479.912144

50.89 €

1 4 Days 3370.21214.526.347809.939.528.489.912144

70.59 €

1 4 Days 3370.2161926.3473013.139.528.443.116257

70.59 €

1 4 Days 3370.2161926.3473513.139.528.448.116257

72.11 €

1 4 Days 3370.2161926.3474013.139.528.453.116257

72.11 €

1 4 Days 3370.2161926.3474513.139.528.458.116257

73.22 €

1 4 Days 3370.2161926.3475013.139.528.463.116257

74.69 €

1 4 Days 3370.2161926.3476013.139.528.473.116257

75.98 €

1 4 Days 3370.2161926.3477013.139.528.483.116257

77.16 €

1 4 Days 3370.2161926.3478013.139.528.493.116257

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Zinc

Tech Support